2EDR3146XQE
NEW
Active and preferred
RoHS Compliant
Lead-free

2EDR3146XQE

NEW
5.7 kV (rms) dual-channel gate driver IC with AEC-Q100 qualification, reinforced isolation, 6.5 A output current, 12 V UVLO
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Channels
    2
  • Configuration
    High-side
  • Input Vcc range
    -0.3 V to 17 V
  • Isolation Type
    Galvanic isolation - Reinforced
  • Output Current (Sink)
    6.5 A
  • Output Current (Source)
    6 A
  • Package
    PG-DSO-14-79
  • Product Name
    2EDR3146XQE
  • Qualification
    AEC-Q100
  • Turn Off Propagation Delay
    39 ns
  • Turn On Propagation Delay
    39 ns
  • VBS UVLO (Off)
    12 V
  • VBS UVLO (On)
    13 V
  • Voltage Class
    2300 V

OPN
2EDR3146XQEXUMA1
Product Status active and preferred coming soon
Infineon Package PG-LDSO-14
Package Name N/A N/A
Packing Size 1500 2000
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 3 N/A
Moisture Packing DRY DRY
Lead-free Yes No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
ID
-
Country of Diffusion (CoD)
DE
-

Product Status
Active
Infineon Package
Package Name -
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE

Product Status coming soon
Infineon Package PG-LDSO-14
Package Name -
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA) -
Country of Diffusion (CoD) -
EiceDRIVER™ Compact 2300 V dual-channel isolated gate driver with +/-6.5 A typical peak output current in a 14-pin DSO wide body package for GaN HEMTs, IGBTs, MOSFETs and SiC MOSFETs. Qualified according to AEC-Q100. Offers dead-time control (DTC) and independent channel operation, allowing for operation as a dual-channel low-side driver, a dual-channel high-side driver, or a half-bridge gate driver with a configurable dead-time.

Features

  • For up to 2300 V Switches
  • 2300 V input-output functional isolation
  • Galvanically isolated coreless xformer
  • 35 V abs. max. output supply voltage
  • Up to 17 V input supply voltage
  • 39ns typ propogation delay
  • 13V / 12V UVLO protection
  • CTI 600 Package with 8mm creepage
  • Enable Pin
  • Product validation according to AEC-Q100

Benefits

  • Strong 6.5 A output stage
  • Best-in-class CMTI of > 200 kV/µs
  • 8 mm input-to-output
  • 3.3 mm ch-to-ch
  • Part-to-part prop delay skew+ of 8 ns max
  • Ch-to-ch prop delay skew of 5ns max
  • IEC 60747-17 (planned), UL 1577
  • VIORM = 1767 V (peak, reinforced)
  • VISO = 5.7 kV (rms) for 1 min
  • UVLO options for GaN, Si, IGBT, SiC
  • Pin-to-pin package option
Documents

Design resources

Developer community