2EDL8123G3C
Active and preferred
RoHS Compliant
Lead-free

2EDL8123G3C

120 V high side and low side 2EDL8123G3C EiceDRIVER™
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2EDL8123G3C
2EDL8123G3C
ea.


Product details

  • Channels
    2
  • Configuration
    High-side and low-side
  • Input Vcc range
    8 V to 17 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    6 A, 5 A
  • Output Current (Source)
    3 A
  • Package
    PG-VSON-10
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    45 ns
  • Turn On Propagation Delay
    45 ns
  • VBS UVLO
    5.75 V
  • VCC UVLO
    7 V
  • Voltage Class
    120 V

OPN
2EDL8123G3CXTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
DE
ea.
in stock
The 2EDL8123G3C is a high-side and low-side driver designed for advanced switching converters such as in telecom and datacom applications. It takes in differential input with built-in hysteresis for enhanced noise immunity. The 2EDL8123G3C have an integrated 120 V boot-strap diode as well as a precise channel-to-channel propagation delay matching 6ns that ensures volt-second balance and avoids magnetic core saturation.

Features

  • Differential input for superb robustness with inherent shoot-through protection
  • 3 A source current capability for both high side and low side drivers
  • Strong 5 A high side / 6 A low side sink current capability
  • On chip boot strap diode
  • Fast switching frequency
  • Low dead-time losses
  • -8 V/+15 V common mode rejection
  • Small 3 mm x 3 mm SON package
  • Lead free RoHS compliant package

Benefits

  • High power density
  • High efficiency
  • Strong MOSFET reliability
  • High efficiency
  • Strong MOSFET reliability
  • Robust operation
Documents

Design resources

Developer community