2EDL8023G3C
Active and preferred
RoHS Compliant
Lead-free

2EDL8023G3C

120 V high side and low side 2EDL8023G3C EiceDRIVER™
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2EDL8023G3C
2EDL8023G3C
ea.


Product details

  • Channels
    2
  • Configuration
    High-side and low-side
  • Input Vcc range
    8 V to 17 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    6 A, 5 A
  • Output Current (Source)
    3 A
  • Package
    PG-VSON-10
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    45 ns
  • Turn On Propagation Delay
    45 ns
  • VBS UVLO
    5.75 V
  • VCC UVLO
    7 V
  • Voltage Class
    120 V

OPN
2EDL8023G3CXTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
DE
ea.
in stock
2EDL8023G3C is a high-side and low-side driver designed for advanced switching converters such as in telecom and datacom applications. 2EDL8023G3C takes in independent inputs with built-in hysteresis for enhanced noise immunity. 2EDL8023G3C have an integrated 120 V boot-strap diode as well as a precise channel-to-channel propagation delay matching <6 ns that ensures volt-second balance and avoids magnetic core saturation. The driver comes in small 3x3 industry-standard leadless package and pin-out.

Features

  • Independently controlled high-side and low-side gate drivers
  • 3 A source current capability for both high side and low side drivers
  • Strong 5 A high side / 6 A low side sink current capability
  • On chip boot strap diode
  • Fast switching frequency
  • Low dead-time losses
  • Small 3 mm x 3 mm SON package
  • Lead free RoHS compliant package

Benefits

  • High power density
  • High efficiency
  • Strong MOSFET reliability
  • High efficiency
  • Strong MOSFET reliability
  • Robust operation
Documents

Design resources

Developer community