1EDI3041AS
NEW
Active and preferred
RoHS Compliant
Lead-free

1EDI3041AS

NEW
The EiceDRIVER™ 1EDI3041AS is an automotive qualified 1ch reinforced isolated gate drivers made for leading edge IGBT & SiC traction inverters
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1EDI3041AS
1EDI3041AS
ea.


Product details

  • Channels
    1
  • Configuration
    High-side
  • Family
    EiceDRIVER™ isolated gate driver ICs for EV
  • Input Vcc range
    4.5 V to 5.5 V
  • Isolation Type
    Galvanic isolation – Reinforced
  • Output Current (Sink)
    20 A
  • Output Current (Source)
    20 A
  • Package
    Compact LFDSO-36 fine pitch package
  • Planned to be available until at least
    2039
  • Qualification
    Automotive
  • Turn Off Propagation Delay
    60 ns
  • Turn On Propagation Delay
    60 ns
  • Voltage Class
    1200 V

OPN
1EDI3041ASXUMA1
Product Status active and preferred
Infineon Package
Package Name EiceDriver Advanced
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 03/2026
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name EiceDriver Advanced
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 03/2026
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
ea.
in stock
EiceDRIVER™ 1EDI3041AS is reinforced isolated using Infineon’s coreless transformer technology and is perfectly suited for the next generation SiC & IGBT traction inverters. Advanced features like slew rate control and gate current adjustability offer optimization potential to maximize inverter performance and efficiency. It is an ISO26262 ASIL D compliant fitting to cost optimized system safety concepts.

Features

  • For IGBTs/SiC-MOSFETs
  • Integrated SPI functionality
  • CMTI > 150 V/ns
  • 8 kV reinforced insulation (DIN VDE)
  • Multi level slew rate control
  • Split output drive stage
  • 6 channel 11- bit ADC
  • DESAT with digital filtering for < 1μs
  • Power device state monitoring
  • ISO26262 ASIL D compliant

Benefits

  • Compensated VDS measurement
  • Sensorless SiC Tj estimation
  • Rds-on life-time monitoring
  • DESAT detection fitting next Gen SiC
  • Inverter loss reduction in partial load
  • Boost mode for deadtime reduction
  • ASIL D compliant safety mechanisms
  • Easy FMEDA analysis
  • AEC-Q100 qualified
  • Compact LFDSO-36 fine pitch package

Applications

Diagrams

1edi304xas
1edi304xas
1edi304xas
Documents

Design resources

Developer community