- Silicon Carbide Bidirectional Switches
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
- Configuration
- Hardware Development
- Programming & Testing
- SDK
- Tools Archive
- Utilities
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
Sep 29, 2026
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
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Business & Financial Press
Sep 16, 2026
Business & Financial Press
Sep 09, 2026
BGT60ATR24C
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Angle of ArrivalYes
-
AntennaExternal
-
Family60 GHz radar sensors
-
Frequency range58 GHz to 62 GHz
-
Number of Rx Antennas4
-
Number of Tx Antennas2
-
QualificationAutomotive
-
Supply Voltage1.8 V
-
Target ApplicationHigh resolution FMCW radars, Radar frontend for gesture sensing, High resolution FMCW radars, Short range sensing operations, Hidden sensing applications behind radome, Automotive
-
Temperature Range-40 to + 105°C
|
OPN
|
BGT60ATR24CE6327XTMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 3500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- 60 GHz radar sensor for FMCW operation
- 4 GHz bandwidth
- 2 TX / 4 RX channels
- Digital interface for chip configuration and radar data acquisition
- Optimized power modes for low-power operation
- Integrated state machine for independent operation
- AEC-Q100/101 qualified
Benefits
- Low power consumption
- Accurate and robust performance
- Excellent thermal management
- Size and space optimized solution
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.