- Automotive MOSFET: 30 V to 800 V
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
- Infineon GUI Designer
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Business & Financial Press
Aug 10, 2026
Product details
-
DimmingPWM dimming by RS pin
-
Iout max100 mA
-
Iout20 mA
-
LanguageSPICE
-
Packaging3k reel
-
Ptot max600 mW
-
QualificationIndustrial
-
TypeLinear
-
Vdrop0.135 V
-
VS range6 V to 42 V
| Recommended | ||
|
OPN
|
BCR430UXTSA2 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
MY
|
Features
- Supply voltage from 6 to 42V
- Controls up to 100mA LED current
- Typ. 135mV saturation voltage at 50mA
- LED current precision ±5%
- Smart over temperature protection
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.