SLS37 V2X HSM
Active and preferred
RoHS Compliant
Lead-free

SLS37 V2X HSM

Plug & play solution for secured V2X communication

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLS37 V2X HSM
SLS37 V2X HSM


Product details

  • Additional Information
    2000 Key Slots & 20 File Slots of User NVM
  • Ambient Temperature range
    -40 °C to 105 °C
  • Applications
    automotive security, Telematics control unit, V2X
  • Asymmetric Cryptography
    (V2X signatures: NIST P-256/P-384, brainpoolP256r1/P384r1), ECC up to 521-bit
  • Certifications
    CC EAL4+ (EU), FIPS 140-2 level 3 (US)
  • CPU
    32-bit
  • Delivery Forms
    VQFN-32
  • Interfaces
    SPI
  • Leading Technologies
    SOLID FLASH™
  • Package
    VQFN-32
  • Product Description
    V2X HSM (Hardware security module): Security Solution for secured V2X communication
  • Symmetric Cryptography
    AES up to 256-bit
  • Use Cases
    Secured V2X (Vehicle to everything) Communication

OPN
SLS37CSAUSVQFN32XTMA4
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TH
Country of Diffusion (CoD)
TW
Infineon’s SLS37 V2X HSM safeguards automotive V2X (Vehicle to Everything) communication based on a tamper-resistant security controller tailored to the security needs in V2X applications within telematics control units, protecting critical assets such as the integrity and moreover authenticity of messages, as well as the privacy of the sender. This plug & play security solution offers a host of benefits to automotive OEMs, tier-1 suppliers, and software providers for the development of connected vehicles.In a V2X application the SLS37 serves as an HSM (hardware security module) for storing private keys and handling V2X security operations attributed to the most critical assets. This includes ECC private key management (generation, derivation, deletion), ECDSA signature generation, ECIES encryption and decryption, and storage of generic data.The hardware architecture is based on a 32-bit Arm® SecurCore® SC300 CPU with an additional high-performance cryptographic engine and a latest-generation hardware coprocessor for asymmetric cryptography. For communication to the host processor, the SLS37 uses an SPI interface with data protection.The robust, automotive-qualified hardware comes with preprogrammed firmware, both security-certified, complemented by Infineon’s V2X host library software package for seamless integration in various host application processors. Secured firmware updates with end-to-end protection make this solution future-proof as fixes can be added in the field.As a discrete HSM, the SLS37 is agnostic to existing or upcoming modem standards.

Features

  • Cryptographic functions according to IEEE 1609.2 and ETSI TS 103 097
  • Support for 802.11p and cellular V2X-based communication
  • Common Criteria-certified hardware platform at EAL6+ (high) according to security IC platform protection profile
  • Common Criteria-certified at EAL4+; compliance with CAR 2 CAR Communication Consortium Protection Profile V2X Hardware Security Module, version 1.4.1
  • FIPS 140-2 level 3 certified
  • Support for major vehicle credential management systems (SCMS, CCMS, ESPS)
  • Personalization concept leveraging a set of chip-unique and customer-individual certificates and keys enabling vendor verification, pairing and transport protection
  • Supported by major V2X security stack providers
  • Signature generation performance of 20 signatures/sec
  • Secured storage of private keys, V2X PKI certificates, and customer-specific sensitive data
  • User memory: 2000 key slots, 20 file slots; data retention for 17 years
  • High-speed SPI interface (10 MHz)
  • Single supply from 1.6 to 3.6 V
  • 5x5 mm 32-pin VQFN package
  • Qualified according to AEC-Q100, up to 105°C Ta
  • Regional compliance supporting North America and EU standards for global deployment

Benefits

  • Optimized security partitioning by separating verification (high performance) from signing and key storage (high security)
  • Scalability for platform development; discrete security can be added if required by OEM/region
  • Ease of use / reduced time-to-market due to:
    • pre-programmed, pre-certified solution supported by Infineon’s host software
    • optimized personalisation
  • Future-proof with support for secured firmware updates with end-to-end protection in the field
Documents

Design resources

Developer community