XDPS2201
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsUSB-C chargers, battery chargers, SMPS
-
Current mode controlYes
-
fSW max250 kHz
-
ICC11 mA
-
Operating Temperature range-40 °C to 125 °C
-
Output Current TypeConstant current+constant voltage
-
PackagePG-DSO-14
-
Switching Frequency max400 kHz
-
TopologyHybrid Flyback
-
TypeAC-DC controller
-
VCC range11 V to 24 V
|
OPN
|
XDPS2201XUMA1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
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
CN
|
| Country of Diffusion (CoD) |
DE
|
Features
- wide AC line input voltage range
- zero voltage and current switching
- efficiency with multi-mode operation
- Integrated high-side driver
- Snubberless design
- Single auxiliary transformer winding
Benefits
- Efficiency >93%, low standby power
- Low cost, integrated controller
- Simplified wide-range transformer design
- GUI Tools: Easy Configurable Design
Share in WeChat
Scan the QR code with your WeChat App to share this page.