XDPL8218

XDPL8218

XDP™ control IC for cost-effective, dual-stage LED drivers with constant voltage secondary-side regulation and a secondary-side DC/DC converter

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XDPL8218
XDPL8218


Product details

  • Comments
    Digital flyback controller with power factor corrected constant voltage output as primary stage for dimmable LED
  • Output characteristics
    Constant voltage
  • Package
    PG-DSO-8
  • Switching Frequency range
    20 kHz to 180 kHz
  • Topology
    HPF Flyback
  • Type
    Digital Controller

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The XDPL8218 integrates a constant voltage quasi-resonant digital flyback XDP™ controller with algorithms for high power factor and low THD. Main application field for XDPL8218 digital control IC for LED drivers are dual-stage designs with a DC-DC stage at secondary side and XDPL8218 as primary side. The control IC manages wide load ranges and reacts fast and stable to dynamic load changes. The digital core of the XDPL8218 control IC enables high efficiency over wide output power range. A comprehensive parameter set allows the adaptation of the circuit to a wide set of LED driver features.

Features

  • Programmable constant voltage output with secondary-side regulation
  • Supports AC and DC input
  • Nominal input voltage range 100VAC – 277VAC or 127VDC – 430VDC
  • Reference board efficiency >90%
  • Power factor >0.9 and THD <15% over wide load range
  • Standby power <100mW
  • Temperature guard with adaptive thermal management with on-chip sensor
  • Digital control selects automatically best mode of operation, depending on actual requirements
  • QRM (quasi-resonant mode)
  • DCM (discontinuous conduction mode)
  • ABM (active burst mode)
  • Tunable, digital parameters
  • Configurable brown-out and brown-in protections
  • Embedded digital filters
  • Relevant error conditions are monitored and protected
  • Undervoltage
  • Overvoltage
  • Open load
  • Output shorted

Benefits

  • The XDPL8218 enables the design of high performance and innovative value LED driver with small effort
  • Reduced BoM minimizes system cost and increases flexibility
  • High reliability features improve lifetime of the driver
  • Fast design cycles reduce time to market and efforts for value products
  • Supply chain efficiency optimizes stock keeping and enables high flexibility

Applications

Documents

Design resources

Developer community