XDPL8210
Active and preferred
RoHS Compliant
Lead-free

XDPL8210

Digital flyback high power factor XDP™ control IC for cost-effective LED drivers with constant current output and primary-side regulation
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XDPL8210
XDPL8210
ea.


Product details

  • Comments
    Digital flyback controller with power factor corrected constant current output for dimmable and programmable LED driver
  • Output characteristics
    Constant current+limited power
  • Switching Frequency range
    20 kHz to 180 kHz
  • Topology
    HPF Flyback
  • Type
    Digital Controller

OPN
XDPL8210XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
DE
ea.
in stock
The XDP™ control IC XDPL8210 is a digital, single-stage, quasi-resonant flyback controller with high power factor and high precision primary-side controlled constant current output. Main application fields for XDPL8210 control IC are cost-effective, constant current, single-stage LED drivers. XDPL8210 provides an easy way to design high performance LED drivers with various features. Sophisticated algorithms feature flicker-free dimming below 1%, supporting IEC61000-3-2 Class C designs over wide load range.

Features

  • Programmable constant current output
  • Dimming with PWM input and Analog output
  • Supports AC and DC input
  • Nominal I/P V range 100V AC - 277V AC
  • Reference board efficiency > 90%
  • High Power Factor (>0.9) & Low THD(<15%)
  • primary-side control O/P current typ ±2%
  • Adaptive thermal management with on-chip
  • Automatic Selection of Best Mode
  • DCM (Discontinuous conduction mode)
  • ABM (Active burst mode)

Benefits

  • Enables high performance LED driver design
  • Reduced BOM, minimized system cost
  • Increased design flexibility
  • Improved lifetime of the driver
  • Fast design cycle for reduced T2M
Documents

Design resources

Developer community