XDP710-001
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Analog reporting-
-
Communication InterfacesPMBus 1.3 at 1MHz
-
Current sensingHigh-side
-
Energy reading register size24-bit
-
Fault responseLatch off, Auto retry or digitally configurable
-
Input Voltage fault hysteresis configurabilityFixed
-
Input Voltage range5.5 V to 80 V
-
Inrush current control typeSOA current control, boost mode with auto boost or full boost
-
PackagePG-VQFN-29
-
Power averaging ( (128 samples))13 ms
-
Product GroupHot-swap controller
-
Protection FeaturesInput overvoltage, input undervoltage, output undervoltage, overcurrent, short circuit current, over temperature, FET faults, fast input overvoltage, watchdog timer, memory and SOA fault
-
Supported railsPositive
-
Surge immunity-
-
Telemetry accuracyV ≤ 1.0%, E ≤ 5.0%, P ≤ 2.0%, I ≤ 2.0%
|
OPN
|
XDP710001XUMA1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
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
TH
|
| Country of Diffusion (CoD) |
DE
|
Features
- Wide input voltage range of 5.5 V to 80 V, transient withstand up to 100 V for 500 ms
- Programmable and pre-set FET active SOA protection
- Compatible with Infineon’s OptiMOSTM, Linear FET and option of external FET selection using resistor strapping
- Integrated gate driver and charge pump for external N-Channel MOSFET
- Advanced closed-loop SOA control and the fully digital operating mode
- Configurable fast FET's shut down: two step turn-off or 1.5 A pull-down current PMBus interface: 1 MHz
- Dedicated 12-bit current and voltage ADCs
- Precision input and output voltage monitoring and reporting: ≤1%
- Precision FET's current monitoring and reporting: ≤ 1%
- Precision input power monitoring and reporting: ≤ 2%
- Energy monitoring and reporting
- Programmable input and output OV and UV protections
- Support for external temperature sensor and OT protection
- 29-lead (6 mm x 6 mm) VQFN package
Benefits
- Complete System protection & management
- Real-time System measurement with accuracy
- On-the-fly flexibility & Programmability
- Reliable Analog core with PMBus Power Telemetry
- Digital configuration reduces external components
- Analog-Assisted Digital Mode for support of legacy systems
- Multiple SOA configuration profiles in NVM reduces design time
- Input transient & MOSFET SOA protection enables the use of smaller FETs
- Small package
Share in WeChat
Scan the QR code with your WeChat App to share this page.