TLE9954QSW40-33
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ClassificationISO 26262-compliant (ASIL B)
-
FamilyMOTIX™ motor control SiPs
-
Flash72 KByte
-
Frequency40 MHz
-
GPIO8
-
InterfacesPWM, LIN
-
MCUArm® Cortex®-M23
-
Motor Driver3-phase bridge driver
-
Operational AmplifierYes
-
Planned to be available until at least2038
-
Power StageMOSFETs
-
QualificationAutomotive
-
RAM6 KByte
-
Supply Voltage range5.5 V to 29 V
-
Temperature range-40 °C to 175 °C
| Recommended | ||
|
OPN
|
TLE9954QSW4033AUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | PG-LIQFN-58 | |
| Package Name | N/A | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | PG-LIQFN-58 |
| Package Name | - |
| Packing Size | 2000 |
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
MY
|
| Country of Diffusion (CoD) |
DE
|
Features
- 32-bit Arm® Cortex®-M23 core, 40 MHz
- Single power supply from 5.5 V to 29 V
- On-chip clock generation
- 72 KB Flash, 6 KB RAM, EEPROM emulation
- LIN with protocol support (LINUART)
- High voltage monitoring pin (MON)
- Fast synchronous communication (SSC)
- Three-phase bridge driver (BDRV)
- Integrated B6 OptiMOS™-7 NFETs
- Low-side shunt current sense amplifier
- Fast 12-bit ADC up to 16 inputs
- Temperature range: -40°C to 175°C
Benefits
- 40% PCB space saving (vs. discrete)
- Better motor control (fast switching)
- Optimized EMC performance
- Improved hardware features
- Functional safety (ASIL-B)
- Cybersecurity (TrustZone)
- Premium design-in experience
- FOC capability
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.