Smart entrance counter solution
Enabled by our XENSIV™ 60GHz radar sensor
With Infineon XENSIV™ 60GHz radar inside, Infineon’s smart entrance counter provides a solution to counting the number of people who enter and leave a location. Whether it’s a restaurant, a store, theatre, or a meeting room, this solutions primary capability is to count the number of people entering and leaving.
The solution uses XENSIV™ 60GHz radar to accurately count the number of personnel entering and leaving through access points. By counting the number of people inside your location you can limit the chance of overcrowding.
In addition to providing a traffic light system at the entrance, you can connect to the cloud and provide your customers with a GUI (Graphical User interface) that they can check to see how busy your location is, and enable them to choose a time where its more suitable to come.
More than just hardware, Infineon provides the software algorithm that works alongside the radar.
Understanding the human traffic flow into premises has always been essential to business. But in delicate situations crowd management technology can become a quick and efficient solution to contain the spread of infections. That's why we developed a reliable smart entrance solution. With our radar sensor, counting people becomes fully automated. The system is contactless and anonymous because it only recognizes objects. By connecting multiple units to one system, we can distribute customers and staff more efficiently according to real-time data. Those insights can also inform us about the availability of specific units or just help us avoid crowded areas. Open the doors toward a better and safer future with smart entrance solutions.
Discreetly positioned radar (illustrated below connected to display screen) enables a traffic light system giving the approaching user a visual aid to proceed or stop. Smart algorithm counts people arriving and leaving, to enable programing to show red/stop when capacity is reached.
Illustration of overall ecosystem in which the smart entrance counter solution is connected to customer hardware, such as cloud and associated displays/devices.
Important note: the smart entrance counter solution is supplied with entrance counter software.
This solution is powered by XENSIV™ 60GHz radar IC and PSoC™ 6 microcontroller. The evaluation kit consists of two boards: a Radar I/O Board, on which a small form factor board measuring 20mm x 15mm is mounted, that contains the XENSIV™ 60GHz radar IC and PSoC™ 6 microcontroller. Smart Entrance Counter software is provided as a downloadable binary file, which can be easily flashed on the board with provided configuration tool. Watch the video and learn more about the solution
Sachin Kumar, Sr. Project Manager, Infineon Sensor Systems Group, shows you how to get started with the Infineon’s Smart Entrance Counter solution on KIT BGT60TR13C EMBEDD. Infineon’s Smart Entrance Counter solutions counts the number of people entering and exiting the premises. The solution is ideal for occupancy counting in restaurants, retail stores, theatres or a meeting room to avoid overcrowding of space.
Key takeaways:
- Understand the benefits of RADAR technology
- Learn the physics behind the RADAR principle (Detection of range, speed and angle)
- Know how to calculate the Signal-to-Noise ratio
- Get to know a RADAR chip (Tx/Rx)
- Get an overview of the digital signal processing possibilities
Key takeaways:
- Learn about Digital Signal Processing (DSP) interfaces and algorithms for Frequency Modulated Continuous Waves (FMCW) Radar
Share in WeChat
Scan the QR code with your WeChat App to share this page.