REFWLCTX15WC1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyWLC1115, Wireless Connectivity
-
Input TypeUSB-PD
-
Output Voltage12 V
-
Product NameREFWLCTX15WC1
-
Sub ApplicationWireless Charging, Battery Charging
-
Supply Voltage range9 V to 20 V
-
Target ApplicationPower Transmitter
-
TopologyFull Bridge Inverter, Fixed Frequency Voltage Control
|
OPN
|
REFWLCTX15WC1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Qi v1.3.2 compliant transmitter
- UDB-PD/Legacy protocol input > 9 V DC
- Peak system efficiency > 83 %
- Typical active charging area +/- 10 mm
- Adaptive Foreign Object Detection (FOD)
- Serial communication ports: I2C, UART
- Programming, EXT clock option
- Foreign object indication with LEDs
- Configurable using wireless charging GUI
Benefits
- Compliant Qi stack with library support
- Programmable solution
- Integrated USB-PD, buck, Qi inverter
- Higher efficiency due to ZVS
- Configurable gate drivers for EMC
- Configurable FOD & protections
- Optimal size with 2-layer PCB layout
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.