REF_WLC_TX15W_M1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
ConfigurationWLC1115-68LQXQ
-
FamilyTransmitter
-
Frequency range127 kHz to 360 kHz
-
Input TypeDC
-
MountingOpen Frame Standoff
-
Output Voltage range3 V to 21 V
-
Pout range5 W to 15 W
-
QualificationConsumer
-
Sub ApplicationPower Supplies
-
Supply Voltage range5 V to 20 V
-
Target ApplicationWireless Chargers
-
TopologyFull Bridge
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Qi v2.0 MPP and BPP transmitter
- Support Samsung PPDE fast charging
- 15 W Qi MPP and PPDE and 5W BPP
- Input voltage range: 4.5-24 V
- UVLO, OVP, OCP and OTP
- Integrated USB-C PD controller
- Integrated buck-boost controller
- Multipath ASK demodulator
- Adaptive foreign object detection (FOD)
- Programmable and configurable controller
- CC or I2C interface
Benefits
- Compliant with Qi2 standard (ID: 20217)
- Single-chip transmitter enabling Qi2
- Qi2 magnetic aligment
- Turnkey reference solution
- Form-factor optimized
- USB-PD or wide DC input
- Safe and efficient charging
- Programmable for proprietary protocols
- Available code example, API, registers
- Support firmware upgrade
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.