- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
- OPTIREG™ PMIC: Automotive power management ICs
- Automotive switching regulators
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
- FCEV powertrain solutions
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
- Infineon GUI Designer
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
Sep 09, 2026
Business & Financial Press
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Sep 09, 2026
Business & Financial Press
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Overview
PrimePACK™ IGBT modules cover the full range of 450 A to 2400 A at 1200 V and 1700 V as well as the latest addition of 2300 V. The modules come in half-bridge and chopper configurations and offer a specially optimized concept for integration in modern converters such as wind, solar, ESS, CAV, transmission and distribution, or traction.
Key Features
- Half-bridge & chopper configuration
- Optimized concept for integration
- Powerful & modular converter design
- Easy upgrade and scalability
Applications
Products
About
PrimePACK™ 2, 3, and 3+ IGBT modules are the preferred choice for powerful, compact, and modular converter designs. The compatibility between the footprints allows for an easy upgrade and scalability.
The family of PrimePACK™ modules has constantly evolved and features different IGBT chip generations from IGBT4 over IGBT5 to IGBT7 to fulfill customer requirements.
The standard PrimePACK™ modules with IGBT4 come in half-bridge or chopper configuration. The PrimePACK™ 2 and 3 packages offer high power density and thus enable compact inverter sizes.
This family of IGBT modules is available in 1200 V and 1700 V TRENCHSTOP™ technology. It comes with an integrated NTC with high isolation.
Wind power applications require high reliability and robustness, combined with system availability and long lifetime.
PrimePACK™ modules with IGBT5 and .XT meet those requirements: IGBT5 allows higher power density, whereas the .XT interconnection technology extends the lifetime by increasing thermal and power cycling capabilities.
Both IGBT4 and IGBT5 PrimePACK™ modules are available with pre-applied thermal interface material (TIM).
PrimePACK™ IGBT modules with TIM increase system reliability and optimize the thermal management e.g., an 8 K reduction in Tj is observed when using Infineon’s TIM without the pump-out threat and degradation of thermal stability.
In addition, handling in mounting and maintenance can be improved. This reduces process time in manufacturing.
Solar power plants with central inverters are essential power sources for the worldwide energy supply of the future. Based on the continuous power increase of these solar plants, the elevated operation voltage of 1500 V has become the new standard.
PrimePACK™ 2, 3, and 3+ IGBT modules are the preferred choice for powerful, compact, and modular converter designs. The compatibility between the footprints allows for an easy upgrade and scalability.
The family of PrimePACK™ modules has constantly evolved and features different IGBT chip generations from IGBT4 over IGBT5 to IGBT7 to fulfill customer requirements.
The standard PrimePACK™ modules with IGBT4 come in half-bridge or chopper configuration. The PrimePACK™ 2 and 3 packages offer high power density and thus enable compact inverter sizes.
This family of IGBT modules is available in 1200 V and 1700 V TRENCHSTOP™ technology. It comes with an integrated NTC with high isolation.
Wind power applications require high reliability and robustness, combined with system availability and long lifetime.
PrimePACK™ modules with IGBT5 and .XT meet those requirements: IGBT5 allows higher power density, whereas the .XT interconnection technology extends the lifetime by increasing thermal and power cycling capabilities.
Both IGBT4 and IGBT5 PrimePACK™ modules are available with pre-applied thermal interface material (TIM).
PrimePACK™ IGBT modules with TIM increase system reliability and optimize the thermal management e.g., an 8 K reduction in Tj is observed when using Infineon’s TIM without the pump-out threat and degradation of thermal stability.
In addition, handling in mounting and maintenance can be improved. This reduces process time in manufacturing.
Solar power plants with central inverters are essential power sources for the worldwide energy supply of the future. Based on the continuous power increase of these solar plants, the elevated operation voltage of 1500 V has become the new standard.
Share in WeChat
Scan the QR code with your WeChat App to share this page.