- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Browse by category
600 V CoolMOS™ P7
Perfect combination of high efficiency and ease of use
700 V CoolMOS™ P7
700 V CoolMOS™ P7 N-channel superjunction MOSFETs - our answer for flyback topologies
800 V CoolMOS™ P7
A benchmark in efficiency and thermal performance
950 V CoolMOS™ P7
Perfect fit for PFC and flyback topologies
About
The CoolMOS™ P7 portfolio comprises superjunction (SJ) MOSFETs designed for high-efficiency power conversion applications. With voltage ratings ranging from 600 V to 950 V, these MOSFETs are ideal for use in a variety of applications including auxiliary power supplies, lighting and charger applications, solar inverters, and industrial motor drives.
The CoolMOS™ P7 MOSFETs feature a low gate charge and low on-resistance, which results in reduced switching losses and improved efficiency. They also have an elevated threshold voltage with an integrated Zener protection diode, which makes them less sensitive to voltage spikes and noise.
In addition, the CoolMOS™ P7 MOSFETs feature a high avalanche ruggedness, which means that they can withstand high voltage transients without damage. This makes them ideal for use in applications where voltage spikes and surges are common, from flyback topologies to any power supplies connected to weak grids.
The CoolMOS™ P7 portfolio offers a range of voltage ratings, including 600 V, 700 V, 800 V, and 950 V MOSFETs. Broad packaging options, including SOT-223, as well as a highly granular range of RDS(on) - make the P7 series easy to design.
For applications such as server power supplies or telecom rectifiers, 600 V and 700 V MOSFETs can be a good choice. These MOSFETs offer low on-resistance and low gate charge, which results in reduced switching losses and improved efficiency with well-controlled EMI.
For applications that require a higher voltage rating, using flyback topologies for example, the 800 V and 950 V MOSFETs are a better choice. These MOSFETs offer robust operation through higher threshold voltage and high avalanche ruggedness - they can withstand large and fast voltage transients without damage.
The CoolMOS™ P7 portfolio of MOSFETs offers the best-in-class price-to-performance ratio, making them a cost-effective solution for a wide range of power conversion applications. With their low on-resistance and low gate charge, these MOSFETs offer high efficiency and reduced switching losses, which helps to lower overall converter costs.
In addition, CoolMOS™ P7 MOSFETs offer superior ease of use, making them easy to integrate into existing designs with shortened design cycles. Also, various qualification levels are offered permitting further cost optimization.
The CoolMOS™ P7 portfolio comprises superjunction (SJ) MOSFETs designed for high-efficiency power conversion applications. With voltage ratings ranging from 600 V to 950 V, these MOSFETs are ideal for use in a variety of applications including auxiliary power supplies, lighting and charger applications, solar inverters, and industrial motor drives.
The CoolMOS™ P7 MOSFETs feature a low gate charge and low on-resistance, which results in reduced switching losses and improved efficiency. They also have an elevated threshold voltage with an integrated Zener protection diode, which makes them less sensitive to voltage spikes and noise.
In addition, the CoolMOS™ P7 MOSFETs feature a high avalanche ruggedness, which means that they can withstand high voltage transients without damage. This makes them ideal for use in applications where voltage spikes and surges are common, from flyback topologies to any power supplies connected to weak grids.
The CoolMOS™ P7 portfolio offers a range of voltage ratings, including 600 V, 700 V, 800 V, and 950 V MOSFETs. Broad packaging options, including SOT-223, as well as a highly granular range of RDS(on) - make the P7 series easy to design.
For applications such as server power supplies or telecom rectifiers, 600 V and 700 V MOSFETs can be a good choice. These MOSFETs offer low on-resistance and low gate charge, which results in reduced switching losses and improved efficiency with well-controlled EMI.
For applications that require a higher voltage rating, using flyback topologies for example, the 800 V and 950 V MOSFETs are a better choice. These MOSFETs offer robust operation through higher threshold voltage and high avalanche ruggedness - they can withstand large and fast voltage transients without damage.
The CoolMOS™ P7 portfolio of MOSFETs offers the best-in-class price-to-performance ratio, making them a cost-effective solution for a wide range of power conversion applications. With their low on-resistance and low gate charge, these MOSFETs offer high efficiency and reduced switching losses, which helps to lower overall converter costs.
In addition, CoolMOS™ P7 MOSFETs offer superior ease of use, making them easy to integrate into existing designs with shortened design cycles. Also, various qualification levels are offered permitting further cost optimization.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Find our latest simulation models
Shorten design-in time with our development tools
Discover our Infineon Academy learning platform