- PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+
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
OptiMOS™ 7 automotive MOSFETs
The leading automotive MOSFET generation for tomorrows applications
OptiMOS™ 7 offers highest power density and energy efficiency at the industry’s lowest on-state resistance. At the same time, it offers reduced switching losses, improved SOA ruggedness and high avalanche current capability to facilitate efficient system design for tomorrows automotive applications. Once more Infineon is setting thus the standard for future automotive applications in terms of:
- Very low RDS(on)
- High Avalanche capability
- High SOA ruggedness
- Fast switching times (turn on/off)
- Leadless Packages w/ Cu-Clip
- Leading thin wafer Cu-technology
- Leading 300mm in-house production
- Extended qualification beyond AEC-Q101
- Infineon Automotive design and quality
- Top-side cooled package offering
- PPAP Capable Device
- High power density & efficiency
- Increased current capability
- Improved design ruggedness
- Superior switching performance
- High automotive quality production
- Small footprint & efficient cooling
- Automotive quality product design
- Minimized conduction losses
- RDS(on) reduction
- 25% vs OptiMOS™ 6 40V
- 40% vs OptiMOS™ 5 80V/100V
- ID current increased from prior gen.
Looking for industrial and consumer application products? Explore our OptiMOS™ 7 portfolio.
OptiMOS™ 7 products will push tomorrows automotive systems to highest power density and system efficiency, smallest form factor and significant space-saving, improved cooling, reduced system costs and easy-to-design products & applications at best quality. Click for more information