OptiMOS™ 6 150 V

Setting a new level of performance for drives and SMPS applications

anchor

Overview

The new OptiMOS™ 6 150 V technology was designed to fulfill the requirements of various applications, from telecom and server SMPS to eForklifts and LEVs, as well as solar optimizers and high-power USB chargers.With industry’s lowest RDS(on), improved switching performance and excellent EMI behavior, OptiMOS™ 6 150 V enables unparalleled efficiency, power density and reliability with significant improvements versus its predecessor OptiMOS™ 5.

Key Features

  • RDS(on) up to 41% lower than OptiMOS™ 5
  • FOMg 20% lower than OptiMOS™ 5
  • ­FOMgd 17% lower than OptiMOS™ 5
  • Industry's lowest Qrr in 150 V
  • Improved diode softness vs OptiMOS™ 5
  • Tight Vgs(th) spread of +/-500 mV
  • High avalanche ruggedness
  • Max Tj of 175°C and MSL1

Products

About

The OptiMOS™ 6 150 V family brings numerous benefits to the applications:

  • Low conduction and switching losses, in hard and soft switching
  • Stable operation with improved EMI, less overshoot
  • Improved current sharing when paralleling
  • Enhanced robustness
  • Longer lifetime and improved system reliability

The OptiMOS™ 6 150 V family comes with a wide package portfolio to fulfill the needs of different applications:

  • SuperSO8
  • PQFN 3.3x3.3
  • TOLG
  • TOLL
  • TOLT
  • D²PAK 3-pin
  • D²PAK 7-pin
  • TO-220

The new OptiMOS ™ 6 150 V technology has low conduction and switching losses under various operating conditions, serving various target applications such as:

  • Light electric vehicles (LEV)
  • eForklifts
  • Telecom SMPS
  • Server SMPS
  • Industrial SMPS
  • Solar
  • USB-PD adapters and chargers
  • Power and gardening tools

The OptiMOS™ 6 150 V family brings numerous benefits to the applications:

  • Low conduction and switching losses, in hard and soft switching
  • Stable operation with improved EMI, less overshoot
  • Improved current sharing when paralleling
  • Enhanced robustness
  • Longer lifetime and improved system reliability

The OptiMOS™ 6 150 V family comes with a wide package portfolio to fulfill the needs of different applications:

  • SuperSO8
  • PQFN 3.3x3.3
  • TOLG
  • TOLL
  • TOLT
  • D²PAK 3-pin
  • D²PAK 7-pin
  • TO-220

The new OptiMOS ™ 6 150 V technology has low conduction and switching losses under various operating conditions, serving various target applications such as:

  • Light electric vehicles (LEV)
  • eForklifts
  • Telecom SMPS
  • Server SMPS
  • Industrial SMPS
  • Solar
  • USB-PD adapters and chargers
  • Power and gardening tools
Documents

Design resources

Developer community