- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Overview
AC-DC designers face the challenge of improving system efficiency and power density while reducing system costs. Infineon’s OptiMOS™ 5 power MOSFETs in 40 V and 60 V range feature 15 percent lower RDS(on) and 31 percent lower figure of merit (RDS(on) x Qg) compared to alternative devices, and are the perfect answer to these challenges.
Key Features
- Highest system efficiency
- Low switching and conduction losses
- Very low-voltage overshoot
- Available Tjmax: 150°C and 175°C
- Less paralleling required
- Increased power density
Applications
Products
About
OptiMOS™ 5 power MOSFETs in 40 V and 60 V ranges include a wide variety of packages such as DPAK, D²PAK, D²PAK 7-pin, PQFN 2x2, PQFN 3.3x3.3, SuperSO8 5x6, TO-220, TO-220 FullPAK, TOLL, TOLG, and TOLT to meet your design and space requirements.
OptiMOS™ 5 power MOSFETs offer the latest technology together with temperature improvements in the package. This new combination enables higher power density as well as improved robustness.
Compared to lower-rated devices, the 175°C TJmax feature offers either more power at a higher operating junction temperature or a longer lifetime at the same operating junction temperature. Furthermore, the device achieves 20 percent improvement in the safe operating area (SOA).
A monolithic integrated Schottky-like diode in the 40 V SuperSO8 package (5x6 mm) leads to higher efficiency and a drastic reduction of voltage overshoot. Therefore, it reduces the need for a snubber circuit and saves engineering effort and cost.
OptiMOS™ 5 power MOSFETs in 40 V and 60 V ranges include a wide variety of packages such as DPAK, D²PAK, D²PAK 7-pin, PQFN 2x2, PQFN 3.3x3.3, SuperSO8 5x6, TO-220, TO-220 FullPAK, TOLL, TOLG, and TOLT to meet your design and space requirements.
OptiMOS™ 5 power MOSFETs offer the latest technology together with temperature improvements in the package. This new combination enables higher power density as well as improved robustness.
Compared to lower-rated devices, the 175°C TJmax feature offers either more power at a higher operating junction temperature or a longer lifetime at the same operating junction temperature. Furthermore, the device achieves 20 percent improvement in the safe operating area (SOA).
A monolithic integrated Schottky-like diode in the 40 V SuperSO8 package (5x6 mm) leads to higher efficiency and a drastic reduction of voltage overshoot. Therefore, it reduces the need for a snubber circuit and saves engineering effort and cost.
Share in WeChat
Scan the QR code with your WeChat App to share this page.