IM68A130A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
AEC-Q103-003 qualifiedYes
-
AOP130 dBSPL
-
ClassificationAEC-Q103-003
-
Current Consumption105 µA
-
GreenRoHS compliant, Halogen free
-
InterfacesAnalog single-ended
-
LFRO10 Hz
-
Package dimensions3.35 x 2.50 x 0.98 mm³
-
Planned to be available until at least2034
-
Sensitivity-38 dBFS
-
SNR68 dB(A)
-
Supply Voltage2.40 - 3.60 V
| Recommended | ||
|
OPN
|
IM68A130AXTMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2035 | |
| Launch Date | 06/2023 | |
| Country of Assembly (CoA) |
CN,MY
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2035 |
| Launch Date | 06/2023 |
| Country of Assembly (CoA) |
CN,MY
|
| Country of Diffusion (CoD) |
DE
|
Features
- Signal to noise ratio of 68 dB(A)
- Tight sensitivity (-38±1 dB) tolerance
- Acoustic overload point at 130 dBSPL
- Temp. range TA up to +105° C
- Analog single ended output
- Automotive qualified AEC-Q103-003
- Environmental robust up to IP57
Benefits
- Phase matching for optimum beam forming
- Best ANC performance
- Enlarged operating temperature
- Flat frequency response
- Low frequency roll-off
- Use in different app environments
- Extended availability
- Close sensitivity matching
- Close phase matching
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.