Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Product details
-
Audio Input TypeAnalog
-
DescriptionIntegrated 200W - 2 channel analog input Class-D amplifier
-
Output Power ((W per channel))200 W
-
PackageQFN 42 pin
-
Speaker Channels2
-
Supply Voltage+/-25 OR 50 ((V))
-
TechnologyCMCM
| Recommended | ||
|
OPN
|
MA5332MSXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
DE,TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
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
MY
|
| Country of Diffusion (CoD) |
DE,TW
|
Features
- 200Wx2, 4Ω into 10% THD+N
- Heatsink-less operation at 2x100 W
- 95% efficiency at 2x200W at 4Ω
- Split or single power supply
- Differential or single-ended input
- 2xSE, BTL, PSE (parallel SE)
- OCP, OTP, and UVLO with reset
- Start/stop click noise reduction
- Clip and fault reporting outputs
Benefits
- Heatsink-less solution
- Enables high power single-ended
- Reduced bus caps and output filters
- Simplifies design and protection
Share in WeChat
Scan the QR code with your WeChat App to share this page.