ApplicationsLinear TMR
-
ClassificationJEDEC JESD47K
-
InterfacesAnalog
-
Packagewafer level
-
Programmable---
|
OPN
|
TLI5590A6WXTMA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | SG-WFWLB-6 | |
| Package Name | N/A | |
| Packing Size | 15000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | SG-WFWLB-6 |
| Package Name | - |
| Packing Size | 15000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Differential ratiometric output
- Magnetic field range: 5 mT
- Low current 1 mA @ 3.3 V
- Sensitivity bridge 1: 18 mV/V/mT
- Sensitivity bridge 2: 9 mV/V/mT
- Operating temperature: -40…125° C
- Angle error: < 2 %
- Extremely small wafer level package
Benefits
- High accuracy
- Stray field robust
- Low hysteresis
- Excellent linearity
- High sensitivity
- Low noise