KIT_40W_AMP_HAT_ZW
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
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Equipped with MERUSTM MA12070P proprietary multi-level amplifier
- Compatible with Raspberry Pi Zero and Raspberry Pi Zero Wireless
- Power input: 5 V/2.5 A - sourced from the same single supply as the Raspberry Pi
- No need for external or extra power supplies
- Up to 40 W instantaneous peak output power with the Raspberry Pi official 5 V/2.5 A supply
Benefits
- Compatibility with major streaming applications for Raspberry Pi (Volumio, Justboom Player, Max2play)
- Up to 48 KHz of sample rate and 24 bit of music playback
- Full hardware control, customization, and error monitoring trough Linux Alsamixer
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.