IPT023N10NM5LF2
Active and preferred
RoHS Compliant

IPT023N10NM5LF2

OptiMOS™ 5 Single N-channel Linear FET 2 100 V, 2.3 mΩ, 243 A in TOLL package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPT023N10NM5LF2
IPT023N10NM5LF2
ea.


Product details

  • ID (@25°C) max
    243 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLL (HSOF-8)
  • Polarity
    N
  • QG (typ @10V)
    115 nC
  • RDS (on) (@10V) max
    2.3 mΩ
  • Special Features
    Wide SOA
  • VDS max
    100 V
  • VGS(th) range
    2.3 V to 3.9 V
  • VGS(th)
    3.1 V

OPN
IPT023N10NM5LF2ATMA1
Product Status active and preferred
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
ea.
in stock
The OptiMOS™ 5 Linear FET 2 technology enables the best-in-class trade-off between on-state resistance and linear mode capability.Combined with the TOLL package, IPT023N10NM5LF2 is targeted for inrush current protection such as hot-swap, e-fuse, and battery protection in battery management systems (BMS).

Features

  • Wide safe operating area (SOA)
  • Low RDS(on)
  • Lower IGSS compared to Linear FET
  • Optimized transfer characteristic

Benefits

  • Rugged linear mode operation
  • Low condition losses
  • Improved gate driver compatibility
  • Better current sharing
Documents

Design resources

Developer community