IMD700A-Q064X128-AA
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels6
-
ClassificationJEDEC
-
ConfigurationMCU + three phase
-
FamilyMOTIX™ motor control SiPs
-
Flash128 KByte
-
Frequency48 MHz
-
GPIO20
-
InterfacesPWM
-
Isolation TypeLevel shift
-
MCUXMC1404, ARM® Cortex®-M0 based
-
Motor Driver3-phase bridge driver
-
Operating Voltage range5.5 V to 60 V
-
Output Current (Source)1.5 A
-
Output Current (Sink)1.5 A
-
QualificationIndustrial
-
RAM16 KByte
-
Supply Voltage range5.5 V to 60 V
-
TechnologyMOTIX™ MCU (SiP)
-
Temperature range-40 °C to 125 °C
|
OPN
|
IMD700AQ064X128AAXUMA1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2000 |
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
CN
|
| Country of Diffusion (CoD) |
DE
|
Features
- XMC1404 with MATH co-processor
- Integrated power supplies
- Adjustable slew rate
- Programmable gate drive parameters
- 3x current shunt amplifier
- Complete motor control protection suite
Benefits
- Reduced external component and PCB area
- Optimized efficiency and EMI
- flexibility to use different MOSFET’s
- accurate integrated current sense amps
- High dynamic range to improve resolution
- Improved reliability and fault detection
Share in WeChat
Scan the QR code with your WeChat App to share this page.