DimmingHybrid dimming
-
Iout max1500 mA
-
LanguageSPICE
-
QualificationIndustrial
-
TypeBuck
-
VS range8 V to 80 V
| Recommended | ||
|
OPN
|
ILD8150EXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
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
MY
|
| Country of Diffusion (CoD) |
DE
|
Features
- Input voltage range: 8VDC to 80VDC
- Up to 1.5A average output current
- Efficiency values of more than 95%
- Maximum duty cycle up to 99%
- Up to 2 MHz switching frequency
- Soft-start
- Analog dimming 100%-12.5%
- Hybrid Dimming: 12.5%-0.5%
- Dim-to-off
- Adjustable Current via Shunt Resistor
- Typical 3% output current accuracy
- Overtemperature protection
Share in WeChat
Scan the QR code with your WeChat App to share this page.