Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
TRENCHSTOP™ IGBT6
1200 V TRENCHSTOP™ IGBT6
The TRENCHSTOP™ IGBT6 is designed to meet requirements of high efficiency, lowest conduction and switching losses in hard switching and resonant topologies operating at switching frequencies above 15 kHz. The 1200 V TRENCHSTOP™ IGBT 6 is released in 2 product families – low conduction losses optimized S6 series and improved switching losses H6 series.
- Low conduction losses
- High RG controllability
- Low EMI
- Full rated freewheeling diode
Products
About
TRENCHSTOP™ IGBT6 is the IGBT technology optimized for specific applications – fast-speed 1200 V IGBT for solar, welding, or UPS. Each product targets optimal performance of the IGBT in the focus application.
The 1200 V TRENCHSTOP™ IGBT 6 series is optimized for best performance in high-speed switching applications operating from 15 kHz to 40 kHz. The 1200 V TRENCHSTOP™ IGBT 6 was developed as easy plug-in replacement for predecessor 1200 V HighSpeed 3 IGBT series. Direct replacement of 1200 V HighSpeed3 IGBT with the new S6 TRENCHSTOP™ IGBT6 allows up to 0.15 percent efficiency improvement without any change in board design.
TRENCHSTOP™ IGBT6 is the IGBT technology optimized for specific applications – fast-speed 1200 V IGBT for solar, welding, or UPS. Each product targets optimal performance of the IGBT in the focus application.
The 1200 V TRENCHSTOP™ IGBT 6 series is optimized for best performance in high-speed switching applications operating from 15 kHz to 40 kHz. The 1200 V TRENCHSTOP™ IGBT 6 was developed as easy plug-in replacement for predecessor 1200 V HighSpeed 3 IGBT series. Direct replacement of 1200 V HighSpeed3 IGBT with the new S6 TRENCHSTOP™ IGBT6 allows up to 0.15 percent efficiency improvement without any change in board design.
Share in WeChat
Scan the QR code with your WeChat App to share this page.