Jul 07, 2026
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
Jul 07, 2026
ICL5102
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsCharger, Lighting, SMPS
-
CommentsHigh Performance PFC + Resonant Controller for LLC / LCC Topologies
-
Current mode controlNo
-
fSW max500 kHz
-
ICC4 mA
-
LanguagePowerEsim
-
Operating Temperature range-40 °C to 150 °C
-
Output characteristicsConstant current+constant voltage
-
Output Current TypeConstant current+constant voltage
-
PackagePG-DSO-16
-
Product CategoryLED Driver ICs
-
Switching Frequency range22 kHz to 500 kHz
-
TopologyPFC + LLC/LCC
-
TypeAC-DC Controller
-
VCC range8.5 V to 18.5 V
| Recommended | ||
|
OPN
|
ICL5102XUMA2 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Universal input70–325V
- Highest effic'y to 94% by res. topology
- THD <3.5%,PF >0.95
- Burst mode, low standby
- Low BOM cost Combo controller IC
- 500V MOSFETs at LLC stage
Benefits
- Enables global designs
- PFC and THD at full and light load
- High efficiency: more lumen output
- No components required
- Protection and auto restart
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.