EZ-USB™ FX20 BMK
EZ-USB™ FX20 BMK provides the quickest way to experience USB 20Gbps and key features of EZ-USB™ FX20 peripheral controller
Infineon's EZ-USB™ FX20 BMK (Bare Minimum Kit) is a simple evaluation kit for EZ-USB™ FX20. The design is based on FX20 DVK, and it consists of a FX20, a USB-C receptacle, a USB-C plug, power subsystem and switches.
The kit is preprogrammed with eye monitor code example, which allows receiver eye to be scanned and plotted to a user application.
It is not for sale but provided as a free giveaway at trade shows, conferences and customer meetings. Similar products can be purchased from third parties (e.g. NISO Technology, info@nisotechnology.com)
Share in WeChat
Scan the QR code with your WeChat App to share this page.
For more information kindly refer to the EZ-USB™ FX20 product page.