- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Browse by category
XMC4100/XMC4200
XMC4100/4200 take advantage of Infineon's experience in microcontroller design, providing the best solution to meet today's performance challenges.
XMC4300
XMC4300 series meets the performance challenges of today's embedded control applications
XMC4400
XMC4400 combines Infineon's leading-edge peripheral set with an industry-standard Arm® Cortex®-M4
XMC4500
XMC4500 combines Infineon's leading-edge peripheral set with an industry-standard Arm® Cortex®-M4 core for energy-efficient industrial applications
XMC4700
XMC4700 series meets the performance challenges of today's embedded control applications
XMC4800
XMC4800 take advantage of Infineon's experience in microcontroller design, providing the best solution to meet today's performance challenges
About
All XMC4000 devices are powered by Arm® Cortex®-M4 with a built-in DSP instruction set. The Single Precision Floating Point Unit, Direct Memory Access (DMA) feature and Memory Protection Unit (MPU) are state-of-the-art for all devices – even the smallest XMC4000 runs with up to 80MHz in core and peripherals. It comes with comprehensive set of common, fast and precise analog/mixed signal, Timer/PWM and communication peripherals.
As a highlight, the XMC4300 and XMC4800 devices are the first-ever highly integrated Arm® Cortex-M® based MCUs with EtherCAT integrated, bringing real-time ethernet communication into an unrivaled level for ease of implementation and cost effectiveness. XMC4000 is the promising successor to traditional DSP/DSC and 32-bit MCU solutions. The XMC4000 family addresses industrial market needs and is ideal in particular for digital power conversion, motor control, sense & control, and IO applications. The XMC4000 family is available in seven series: XMC4100, XMC4200, XMC4300, XMC4400, XMC4500, XMC4700, and XMC4800 with more than 75 devices in VQFN, LQFP and LFBGA packages scaling from 48 to 196 pins.
- Arm® Cortex®-M4 with floating point unit (FPU), single-cycle DSP MAC, 80-144 MHz CPU frequency
- Up to 2 MB embedded flash with 22 ns access time and error correction unit
- Up to 352 KB embedded RAM
- EtherCAT node
- 12-channel DMA (XMC4500), 8-channel DMA (XMC4400, XMC4200, XMC4100)
- Comprehensive set of timers, delta sigma demodulator, position interface, PWM with emergency shutdown and ADC trigger, Quadrature Encoder Interface
- 4-channel high-resolution, PWM (150 ps) (XMC4400, XMC4200, XMC4100)
- Up to 4x 12-bit ADC achieving 4 Msps (interleaved mode
- 2x 12-bit DAC
- Up to 6 multi-functional serial interface modules configurable to SPI, I2C, I2S, UART
- Up to 6x CAN
- External bus interface supporting SDRAM, SRAM, NOR-/NAND-flash, and memory-mapped I/O devices (e.g., LCD)
- SD/MMC interface
- Touch interface and LED matrix
- Battery-backed real-time clock with calendar function and time-based or external wake-up capabilities
- Extended temperature range up to 125°C ambient temperature
All XMC4000 devices are powered by Arm® Cortex®-M4 with a built-in DSP instruction set. The Single Precision Floating Point Unit, Direct Memory Access (DMA) feature and Memory Protection Unit (MPU) are state-of-the-art for all devices – even the smallest XMC4000 runs with up to 80MHz in core and peripherals. It comes with comprehensive set of common, fast and precise analog/mixed signal, Timer/PWM and communication peripherals.
As a highlight, the XMC4300 and XMC4800 devices are the first-ever highly integrated Arm® Cortex-M® based MCUs with EtherCAT integrated, bringing real-time ethernet communication into an unrivaled level for ease of implementation and cost effectiveness. XMC4000 is the promising successor to traditional DSP/DSC and 32-bit MCU solutions. The XMC4000 family addresses industrial market needs and is ideal in particular for digital power conversion, motor control, sense & control, and IO applications. The XMC4000 family is available in seven series: XMC4100, XMC4200, XMC4300, XMC4400, XMC4500, XMC4700, and XMC4800 with more than 75 devices in VQFN, LQFP and LFBGA packages scaling from 48 to 196 pins.
- Arm® Cortex®-M4 with floating point unit (FPU), single-cycle DSP MAC, 80-144 MHz CPU frequency
- Up to 2 MB embedded flash with 22 ns access time and error correction unit
- Up to 352 KB embedded RAM
- EtherCAT node
- 12-channel DMA (XMC4500), 8-channel DMA (XMC4400, XMC4200, XMC4100)
- Comprehensive set of timers, delta sigma demodulator, position interface, PWM with emergency shutdown and ADC trigger, Quadrature Encoder Interface
- 4-channel high-resolution, PWM (150 ps) (XMC4400, XMC4200, XMC4100)
- Up to 4x 12-bit ADC achieving 4 Msps (interleaved mode
- 2x 12-bit DAC
- Up to 6 multi-functional serial interface modules configurable to SPI, I2C, I2S, UART
- Up to 6x CAN
- External bus interface supporting SDRAM, SRAM, NOR-/NAND-flash, and memory-mapped I/O devices (e.g., LCD)
- SD/MMC interface
- Touch interface and LED matrix
- Battery-backed real-time clock with calendar function and time-based or external wake-up capabilities
- Extended temperature range up to 125°C ambient temperature
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Discover our third party ecosystem partner offerings
Join our empowering community