- ASIC
- Battery management ICs
- Clocks and timing solutions
- ESD and surge protection devices
- Automotive Ethernet
- Evaluation Boards
- High reliability
- Isolation
- Memories
- Microcontroller
- Power
- RF
- Security and smart card solutions
- Sensor technology
- Small signal transistors and diodes
- Transceivers
- Universal Serial Bus (USB)
- Wireless connectivity
- Search Tools
- Technology
- Packages
- Product Information
- Ordering
- Overview
- Automotive Ethernet PHY for in-vehicle networking
- Automotive Ethernet Switches for in-vehicle networking
- Overview
- Embedded flash IP solutions
- Flash+RAM MCP solutions
- F-RAM (Ferroelectric RAM)
- NOR flash
- nvSRAM (non-volatile SRAM)
- PSRAM – Pseudostatic RAM
- Radiation hardened and high-reliability memories
- SRAMs (Static Random Access Memory)
- Wafer and die memory solutions
- Overview
- AURIX™ TriCore™ MCUs
- PSOC™ MCUs
- TRAVEO™ T2G MCUs
- XMC™ MCUs
- Legacy MCUs
- MOTIX™ motor control SoCs/SIPs
- Overview
- AC-DC power conversion
- Automotive conventional powertrain ICs
- Class D audio amplifier ICs
- Contactless power and sensing ICs
- DC-DC converters
- Diodes and thyristors (Si/SiC)
- eFuses
- Gallium nitride (GaN)
- Gate Driver ICs
- IGBTs – Insulated gate bipolar transistors
- Intelligent power modules (IPM)
- JFETs
- LED driver ICs
- Motor drivers
- MOSFETs
- Power modules
- Power supply ICs
- Protection and monitoring ICs
- Silicon carbide (SiC)
- Smart power switches
- Solid state relays and isolators
- Wireless charging ICs
- Overview
- Antenna cross switches
- Antenna tuners
- Bias and control
- Coupler
- Driver amplifiers
- Rad hard microwave and RF
- Low noise amplifiers (LNAs)
- RF diode
- RF switches
- RF transistors
- Wireless control receiver
- Overview
- Calypso® products
- CIPURSE™ products
- Contactless memories
- OPTIGA™ embedded security solutions
- SECORA™ security solutions
- Security controllers
- Smart card modules
- Smart solutions for government ID
- Overview
- ToF 3D image sensors
- Current sensors
- Gas sensors
- Inductive position sensors
- MEMS microphones
- Pressure sensors
- Radar sensors
- Magnetic position sensors
- Magnetic speed sensors
- Capacitive sensors
- Temperature sensors
- Battery sensors
- Digital X-ray
- Computed tomography
- Sensor interface ASICs
- Overview
- Bipolar transistors
- Diodes
- Small signal/small power MOSFET
- Overview
- Automotive transceivers
- Control communication
- Powerline communications
- Overview
- USB 2.0 peripheral controllers
- USB 3.2 peripheral controllers
- USB hub controllers
- USB PD high-voltage microcontrollers
- USB-C AC-DC and DC-DC charging solutions
- USB-C charging port controllers
- USB-C Power Delivery controllers
- Overview
- AIROC™ Automotive wireless
- AIROC™ Bluetooth® and multiprotocol
- AIROC™ connected MCU
- AIROC™ Wi-Fi + Bluetooth® combos
- AIROC™ Ultra-Wide Band Solutions
- Overview
- Commercial off-the-shelf (COTs) memory portfolio
- Defense memory portfolio
- High-reliability power conversion and management
- Overview
- Rad hard microwave and RF
- Radiation hardened power
- Space memory portfolio
- Overview
- Parallel NOR flash
- SEMPER™ NOR flash family
- SEMPER™ X1 LPDDR flash
- Serial NOR flash
- Overview
-
32-bit TriCore™ AURIX™ – TC2x
- Overview
- AURIX™ family – TC21xL
- AURIX™ family – TC21xSC (wireless charging)
- AURIX™ family – TC22xL
- AURIX™ family – TC23xL
- AURIX™ family – TC23xLA (ADAS)
- AURIX™ family – TC23xLX
- AURIX™ family – TC264DA (ADAS)
- AURIX™ family – TC26xD
- AURIX™ family – TC27xT
- AURIX™ family – TC297TA (ADAS)
- AURIX™ family – TC29xT
- AURIX™ family – TC29xTT (ADAS)
- AURIX™ family – TC29xTX
- AURIX™ TC2x emulation devices
-
32-bit TriCore™ AURIX™ – TC3x
- Overview
- AURIX™ family - TC32xLP
- AURIX™ family – TC33xDA
- AURIX™ family - TC33xLP
- AURIX™ family – TC35xTA (ADAS)
- AURIX™ family – TC36xDP
- AURIX™ family – TC37xTP
- AURIX™ family – TC37xTX
- AURIX™ family – TC38xQP
- AURIX™ family – TC39xXA (ADAS)
- AURIX™ family - TC39xXX/XP
- AURIX™ family – TC3Ex
- AURIX™ TC37xTE (emulation devices)
- AURIX™ TC39xXE (emulation devices)
- 32-bit TriCore™ AURIX™ – TC4x
- Overview
- PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+
- PSOC™ 4 HV Arm® Cortex®-M0+
- PSOC™ 5 LP Arm® Cortex®-M3
- PSOC™ 6 Arm® Cortex®-M4/M0+
- PSOC™ Multitouch Touchscreen Controller
- PSOC™ Control C3 Arm® Cortex®-M33
- PSOC™ Automotive 4: Arm® Cortex®-M0/M0+
- PSOC™ Edge Arm® Cortex® M55/M33
- PSOC™ Control C1 Arm® Cortex®-M0
- Overview
- 32-bit TRAVEO™ T2G Arm® Cortex® for body
- 32-bit TRAVEO™ T2G Arm® Cortex® for cluster
- Overview
- 32-bit XMC1000 industrial microcontroller Arm® Cortex®-M0
- 32-bit XMC4000 industrial microcontroller Arm® Cortex®-M4
- XMC5000 Industrial Microcontroller Arm® Cortex®-M4F
- 32-bit XMC7000 Industrial Microcontroller Arm® Cortex®-M7
- Overview
- Legacy 32-bit MCU
- Legacy 8-bit/16-bit microcontroller
- Other legacy MCUs
- 32-bit FM Arm® Cortex® Microcontroller
- Sensing controllers
- Overview
- AC-DC integrated power stage - CoolSET™
- AC-DC PWM and PFC controller
- Overview
- Bridge rectifiers & AC switches
- CoolSiC™ Schottky diodes
- Diode bare dies
- Power stacks
- Silicon diodes
- Thyristor / Diode Power Modules
- Thyristor soft starter modules
- Thyristor/diode discs
- Overview
- GaN bidirectional switches
- GaN smart
- GaN transistors (GaN HEMTs)
- GaN with integrated driver
- GaN bare dies
- Overview
- Automotive gate driver ICs
- Gate Driver ICs for GaN HEMTs
- Gate Driver ICs for SiC MOSFETs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Isolated Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate Driver ICs
- Overview
- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- Silicon Carbide Bidirectional Switches
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators
- Power management ICs (PMIC)
- Automotive switching regulators
- System Basis Chips (SBC)
- Overview
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Automotive eFuses
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ PMG1-B1 Battery Charge Controller with USB-C PD MCU
- EZ-PD™ PMG1-S0 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S1 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S2 high-voltage MCU with USB PD
- EZ-PD™ PMG1-S3 high-voltage MCU with USB-C & PD
- EZ-PD™ PMG1-B2 Battery Charge Controller with USB-C PD MCU
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG8 dual-single-port USB-C PD
- EZ-PD™ CMG1 USB-C EMCA controller
- EZ-PD™ CMG2 USB-C EMCA controller with EPR
Browse by core architecture
Browse by key technologies
Browse by design resources & partners
- LATEST IN
- Aerospace and defense
- AI and data center
- Automotive
- Communications
- Consumer electronics
- Industrial
- Security solutions
- Smart home and building
- Solutions
- Overview
- Defense applications
- Space applications
- Overview
- Data center power solutions
- Edge computing
- Machine Learning Edge AI
- Overview
- ADAS & autonomous driving
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
- Chassis control & safety
- Electric vehicle drivetrain system
- EV thermal management system
- In-vehicle infotainment & HMI
- Light electric vehicle solutions
- Overview
- Satellite communications
- Telecommunications infrastructure
- Overview
- AR and smart glasses
- Complete system solutions for smart TVs
- Digital health
- Drones
- Home appliances
- Mobile device and smartphone solutions
- Photovoltaic
- Power adapters and chargers
- Semiconductor solutions for home entertainment applications
- Smart conference systems
- Overview
- Asset Tracking
- Battery energy storage (BESS)
- Battery formation and testing
- Digital health
- Electric forklifts
- EV charging
- High voltage solid-state power distribution
- Hydrogen electrolysis
- Industrial & Medical SMPS
- Industrial automation
- Industrial motor drives and controls
- Industrial robots
- LED lighting system design
- Light electric vehicle solutions
- Photovoltaic
- Power adapters and chargers
- Power tools
- Power transmission and distribution
- Robotics
- Traction
- Uninterruptible power supplies (UPS)
- Wind power
- Overview
- Access control and ticketing
- Device authentication and brand protection
- Embedded security for the Internet of Things (IoT)
- eSIM applications
- Government identification
- Mobile security
- Payment solutions
- Overview
- Domestic robots
- Heating ventilation and air conditioning (HVAC)
- Home and building automation
- PC accessories
- Semiconductor solutions for home entertainment applications
- Overview
- Battery management systems (BMS)
- Connectivity
- Human Machine Interface
- Machine Learning Edge AI
- Motor control
- Power conversion
- Security
- Sensor solutions
- System diagnostics and analytics
- Overview
- Data center power distribution
- FPGAs in datacenter applications
- Power system reliability modeling
-
Server rack power management
- Overview
- AI accelerator cards
- AMD CPU voltage regulator ICs
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator ICs
- Intermediate Bus Converter (IBC)
- Network switches for AI data centers and server racks
- Server battery backup units (BBU)
- Server power path protection
- Server power supply units (PSU)
- SmartNIC cards
- Overview
- Automotive animated LED lighting system
- Automotive LED front single light functions
- Automotive LED rear single light functions
- Full LED headlight system - multi-channel LED driver
- LED driver solutions for electric two- and three-wheelers
- LED pixel light controller - supply & communication
- Static interior ambient LED light
- Overview
- Active suspension control
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Overview
-
Automotive battery management system
- Overview
- Automotive battery cell monitoring & balancing
- Automotive battery control unit (BCU)
- Automotive battery isolated communication
- Automotive battery management system (BMS) - 12 V to 24 V
- Automotive battery management system (BMS) - 48 V
- Automotive battery management system (BMS) - high-voltage
- Automotive battery pack monitoring
- Automotive battery passport & event logging
- Automotive battery protection & disconnection
- Automotive current sensing & coulomb counting
- BMS (electric two- & three-wheelers)
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- REEV engine & HV starter‑generator control
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- EV charging
- EV traction inverter
- FCEV powertrain solutions
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- Overview
- Audio amplifier solutions
- Complete system solutions for smart TVs
- Distribution audio amplifier unit solutions
- Home theater installation speaker system solutions
- Party speaker solutions
- PoE audio amplifier unit solutions
- Portable speaker solutions
- Powered active speaker systems
- Remote control
- Smart speaker designs
- Soundbar solutions
- Overview
- Disposable healthcare equipment
- Durable healthcare equipment
- Healthcare wearables
- Overview
- Data center power solutions
- Digital input/output (I/O) modules
- DIN rail power supply solutions
- Home and building automation
- Industrial HMI Monitors and Panels
- Industrial motor drives and controls
- Industrial PC
- Industrial robots
- Machine vision
- Mobile robots (AGV, AMR)
- Programmable logic controller (PLC)
- Solid-state circuit breaker (SSCB)
- Uninterruptible power supplies (UPS)
- Overview
- Automotive battery management system
- Industrial and consumer BMS
- Overview
- AC-DC power conversion
- DC-DC power conversion
- Overview
- Power supply health monitoring
- LATEST IN
- Digital documentation
- Boards & Kits
- Finder & selection tools
- Platforms
- Services
- Simulation & Modeling
- Software
- Tools
- Partners
- Infineon for Makers
- University Alliance Program
- Overview
- Bipolar Discs Finder
- Bipolar Module Finder
- Connected Secure Systems Finder
- Diode Rectifier Finder
- ESD Protection Finder
- Evaluation Board Finder
- Gate Driver Finder
- IGBT Discrete Finder
- IGBT Module Finder
- IPM Finder
- Microcontroller Finder
- MOSFET Finder
- PMIC Finder
- Product Finder
- PSOC™ and FMx MCU Board & Kit Finder
- Radar Finder
- Reference Design Finder
- Simulation Model Finder
- Smart Power Switch Finder
- Transceiver Finder
- Voltage Regulator Finder
- Wireless Connectivity Board & Kit Finder
- Infineon Gate Driver Recommendation Tool
- Overview
- AIROC™ software & tools
- AURIX™ software & tools
- DRIVECORE™ for automotive software development
- iMOTION™ software & tools
- Infineon Smart Power Switches & Gate Driver Tool Suite
- MOTIX™ software & tools
- OPTIGA™ software & tools
- PSOC™ software & tools
- TRAVEO™ software & tools
- XENSIV™ software & tools
- XMC™ software & tools
- Overview
- HiRel Fit Rate Tool
- Infineon Designer
- Interactive product sheet
- IPOSIM Online Power Simulation Platform
- InfineonSpice Offline Simulation Tool
- OPTIREG™ automotive power supply ICs Simulation Tool (PLECS)
- Power MOSFET Simulation Models
- PowerEsim Switch Mode Power Supply Design Tool
- Solution Finder
- XENSIV™ Magnetic Sensor Simulation Tool
- Overview
- Configuration
- Hardware Development
- Programming & Testing
- SDK
- Tools Archive
- Utilities
- Overview
- AURIX™ certifications
- AURIX™ development tools
-
AURIX™ Embedded Software
- Overview
- AURIX™ Applications software
- AURIX™ Artificial Intelligence
- AURIX™ Gateway
- AURIX™ iLLD Drivers
- Infineon safety
- AURIX™ Security
- AURIX™ TC3xx Motor Control Application Kit
- AURIX™ TC4x SW application architecture
- Infineon AUTOSAR
- Communication and Connectivity
- Middleware
- Non AUTOSAR OS/RTOS
- OTA
- AURIX™ Microcontroller Kits
- Overview
- TRAVEO™ Development Tools
- TRAVEO™ Embedded Software
- Overview
- XENSIV™ Development Tools
- XENSIV™ Embedded Software
- XENSIV™ evaluation boards
- Overview
- CAPSENSE™ Controllers Code Examples
- Memories for Embedded Systems Code Examples
- PSOC™ 1 Code Examples for PSOC™ Designer
- PSOC™ 3 Code Examples for PSOC™ Creator
- PSOC™ 3/4/5 Code Examples
- PSOC™ 4 Code Examples for PSOC™ Creator
- PSOC™ 6 Code Examples for PSOC™ Creator
- PSOC™ 63 Code Examples
- USB Controllers Code Examples
- Overview
- AIROC™ Wi-Fi & Bluetooth EZ-Serial Module Firmware Platform
- AIROC™ Wi-Fi & Bluetooth Linux and Android Drivers
- emWin Graphics Library and GUI for PSOC™
- Infineon Complex Device Driver for Battery Management Systems
- Memory Solutions Hub
- PSOC™ 6 Peripheral Driver Library (PDL) for PSOC™ Creator
- USB Controllers EZ-USB™ GX3 Software and Drivers
- Overview
- CAPSENSE™ Controllers Configuration Tools EZ-Click
- DC-DC Integrated POL Voltage Regulators Configuration Tool – PowIRCenter
- EZ-USB™ SX3 Configuration Utility
- FM+ Configuration Tools
- FMx Configuration Tools
- Tranceiver IC Configuration Tool
- USB EZ-PD™ Configuration Utility
- USB EZ-PD™ Dock Configuration Utility
- USB EZ-USB™ HX3C Blaster Plus Configuration Utility
- USB UART Config Utility
- XENSIV™ Tire Pressure Sensor Programming
- Overview
- EZ-PD™ CCGx Dock Software Development Kit
-
FMx Softune IDE
- Overview
- RealOS™ Real-Time Operating System
- Softune IDE Language tools
- Softune Workbench
- Tool Lineup for F2MC-16 Family SOFTUNE V3
- Tool Lineup for F2MC-8FX Family SOFTUNE V3
- Tool Lineup for FR Family SOFTUNE V6
- Virtual Starter Kit
- Windows 10 operation of released SOFTUNE product
- Windows 7 operation of released SOFTUNE product
- Windows 8 operation of released SOFTUNE product
- Infineon GUI Designer
- ModusToolbox™ Software
- PSOC™ Creator Software
- Radar Development Kit
- RUST
- USB Controllers SDK
- Wireless Connectivity Bluetooth Mesh Helper Applications
- XMC™ DAVE™ Software
- Overview
- AIROC™ Bluetooth® Connect App Archive
- Cypress™ Programmer Archive
- EZ-PD™ CCGx Power Software Development Kit Archive
- ModusToolbox™ Software Archive
- PSOC™ Creator Archive
- PSOC™ Designer Archive
- PSOC™ Programmer Archive
- USB EZ-PD™ Configuration Utility Archives
- USB EZ-PD™ Host SDK Archives
- USB EZ-USB™ FX3 Archive
- USB EZ-USB™ HX3PD Configuration Utility Archive
- WICED™ Smart SDK Archive
- WICED™ Studio Archive
- Overview
- Infineon Developer Center Launcher
- Infineon Register Viewer
- Pin and Code Wizard
- Timing Solutions
- Wireless Connectivity
- LATEST IN
- Support
- Training
- Developer Community
- News
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Technology is transforming our world faster than ever. Artificial intelligence is moving into the physical world, electrification is reshaping industries, and connected systems are unlocking new possibilities across mobility, energy and automation.
At electronica 2026, Infineon will demonstrate how semiconductors enable this transformation. Explore innovations in intelligent mobility, physical AI and power infrastructure, and discover the technologies driving smarter, more efficient and more sustainable applications.
Visit us at Hall C3, booth 502 to experience breakthrough technologies, real-world use cases and expert insights into the future of AI, robotics, mobility and energy.
Electrification and software-defined vehicles are accelerating the transformation of the automotive industry. What does this mean for the future of mobility? Peter Schäfer, Head of Automotive Sales at Infineon, shares his perspective and offers a preview of the innovations and highlights awaiting visitors at electronica 2026.
AI is entering the physical world. Edge AI already advances everyday life, in smart glasses, in health appliances, in the small, responsive things people rely on without noticing. Physical AI goes further, autonomous machines that move, decide and execute, in vehicles and robotics. Robotics is physical AI's most complex form, with use cases across the shopfloor, the service sector and the home. Watch Philipp Schierstädt, Chief Sales Officer Consumer, Computing & Communication at Infineon, explain what's driving the rise of Physical AI.
Join our Robotics Webinar Series.
Join our Edge Solutions Webinar Series.
The future of AI data centers depends on both advanced computing power and a reliable power supply. Learn how our advanced solutions for power infrastructure and optimized power distribution enable energy to flow efficiently from the grid to the processor core, creating the foundation for the next generation of energy-efficient (AI) data centers. Watch the insights from Andreas Weisl, Chief Sales Officer Industrial & Infrastructure at Infineon, on how semiconductor innovation is helping power a more efficient and sustainable future.
You shouldn’t miss this on Mobility
- Discover how Infineon enables the software-defined vehicle through technologies for centralized vehicle architectures, including safe and secure computing, intelligent power distribution and high-speed in-vehicle networking. Explore the building blocks behind future vehicle platforms at our SDV Wall and experience their real-world implementation in an in-production vehicle.
- Go beyond vehicle architecture and explore a broad range of system-level live demonstrations: From AI-enhanced battery management and a highly efficient three-level T-type inverter to integrated x-in-1 powertrain architectures, an exceptionally power-dense Tiny Power Box integrating on-board charger and DC/DC converter as well as end-to-end Ethernet solutions for improved safety in ADAS. Discover innovations that help make future vehicles more efficient, reliable and sustainable.
- Get a product preview of how Infineon is redefining real-time compute and control for next-generation software-defined vehicles, SDx and Physical AI applications. Built on a future-ready RISC-V architecture, our upcoming new microcontroller platform brings a new level of intelligence, scalability, connectivity, safety and security to tomorrow's automotive systems.
You shouldn’t miss this on Physical AI
- Experience physical AI in action through our live robotics showcase, where a robot performs a real-world shopfloor use case.
- See a smart actuator live in action, showcasing GaN in motor control and driving 7 degrees of freedom with the precision, dexterity and efficiency that define quality of movement.
- Beyond smart actuation, see our sensing technology for robotics in action, covering environmental perception and the sensing solutions behind the dexterous hand that enable every grasp and grip.
You shouldn’t miss this on Powering future
- Discover our latest single-phase and three-phase power supply unit (PSU) solution boards, which elevate conversion efficiency and power density to a new level through the use of advanced technologies and packages.
- Get a first look at our scalable, highly efficient (>99%) battery backup unit (BBU) solutions based on Infineon's proprietary Partial Power Conversion (PPC) topology.
- Explore our expanded portfolio of highly efficient, scalable intermediate bus converters (IBC) that support the most common conversion ratios in both high-voltage and medium-voltage domains. With regulated and unregulated topologies in discrete form and as modules, these solutions offer developers maximum flexibility.
- Experience the next generation of voltage regulation solutions for demanding computing workloads.
- Learn how intelligent XDP™ eFuses and hot swap controllers protect high-density data center platforms, ensure fast and reliable power path protection, and minimize the risk of costly system downtime.
- Dive into the future of power distribution – from solid-state transformers (SST) to solid-state circuit breakers (SSCB).
- Learn how Infineon technologies improve the efficiency of liquid cooling in AI data centers. From fans, pumps, and compressors to their inverters, the cooling infrastructure relies on advanced silicon, silicon carbide, and gallium nitride semiconductors to reduce power consumption and improve Power Usage Effectiveness (PUE). Infineon provides a complete portfolio of power, control, sensing, safety, security, and connectivity solutions required for these applications.
- Discover what makes power-infrastructure future proof! Our solutions for photovoltaics and grid-forming Battery Energy Storage strengthen grid stability and reliability. Our advanced semiconductor solutions support grid-forming systems that keep the grid stable, support reliable power delivery, enable independent operation when needed, and help recover from blackouts.
Tuesday, 10 November
Wednesday, 11 November
Thursday, 12 November
Friday, 13 November
At electronica, visitors can explore a wide range of partner-driven innovations and real-world applications. Discover how our official Go-to-Market (G2M) partners are helping bring cutting-edge solutions to life across automotive, industrial, power and energy, and IoT applications as part of the Infineon Partner Program.
AWL-Electricity offers a next-generation wireless power solution that overcomes the limitations of other technologies, such as resonant induction and RF. It enables power transmission over several inches, through materials, with high misalignment tolerance, all while meeting EMC certification standards. They tailor this technology for various use cases and markets.
ai-coustics, a Berlin-based startup, combats poor speech quality and intelligibility in audio communication and content creation with Generative Audio AI algorithms for everyone, across every device. Their technology empowers audio companies to incorporate a new standard of speech quality into products and productions, improving the way we communicate and consume content.
Alango Technologies is a DSP software innovator for over 20 years. They specialize in speech, audio, and hearing enhancement in various consumer electronics such as TWS, smart glasses and more. Their solutions empower audio devices to deliver crystal-clear audio with ultra-low latency and minimal computational load.
Candera is a leading HMI tool provider and development partner for worldwide automotive and industrial customers. The company supports its customers with the CGI Studio tool environment as well as provision of software services mainly in the areas of HMI development and embedded software. CGI Studio combines three major properties in one tool: openness – ease of use – best performance.
Eatron delivers AI-powered battery optimization software that enhances safety, extends lifetime, and boosts performance for lithium-ion batteries across automotive, light mobility, off-highway, and energy sectors. Eatron's Battery Optimisation Suite integrates seamlessly at the edge or in the cloud - with high accuracy state estimation for all chemistries, an action-oriented decision engine for reliability.
EmbedUR is an embedded systems company in Silicon Valley with 20+ years of building innovative software for intelligent connected devices. Leading with Edge AI—deploying vision, voice, and sensor intelligence on MCUs/NPUs from PoC to production, they build and optimize SDKs, firmware, drivers, and handle board bring-up.
eSOL is a leading global company in the fields of embedded systems and edge computing that seeks to contribute to a safer and better-connected society. eSOL's high-performance and scalable software platform products and first-class professional services, centered around its unique and patented eMCOS multikernel real-time operating system (RTOS) technology, are used worldwide in demanding embedded application fields that conform to stringent quality, safety, and security standards. This includes automotive systems, industrial equipment, satellites, medical and digital consumer electronics.
G-Pulse Electronics Technology Company Limited, Shanghai-based, provides customers with the R&D, testing and validation, production quality management as well as technical services for each stage of the R&D and production cycle of automotive electronic products, to help customers in value creation.
MosChip® Technologies is a trusted partner leading global enterprises and technology innovators. Our silicon and product engineering services and solutions, backed by over 25 years of expertise in chip design, hardware engineering, embedded software development, cloud computing, and AI solutions, empower clients to develop next-generation intelligent products that drive industry transformation.
MOTEON is an Infineon Preferred Design House (PDH) in EMEA and your engineering service provider for motor control (MCTRL) software and system solutions. We provide our customers the technical support for MCTRL software and mechatronic system conception and realization. With our premium services, we support a wide range of Arm®-based microcontrollers.
Reflex Drive is a leader in advanced UAV electronics solutions, known for its cutting-edge Electronic Speed Controllers (ESCs), BLDC motors, and predictive analytics hardware. With a focus on reliability, customization, and performance, Reflex Drive empowers clients across industries to achieve excellence.Reflex Drive has partnered with over 25 companies in India, with customers having received Flight certifications by DGCA (Directorate General of Civil Aviation – India’s civil aviation authority) using Reflex Drive’s components and propulsion solutions. This accolade underscores its commitment to quality and innovation.
Songyuan Technology is a professional IoT radar module and solution provider focusing on "radar sensors + solutions". Utilizing Infineon's millimeter wave radar technology as the basis, Songyuan deep dives into the underlying algorithm development & antenna design as the company's core competence. Songyuan provides customized system solutions for smart home, home appliances, elderly care and other scenarios, providing customers with products that support presence detection, people tracking & counting, gesture detection, sleep monitoring, fall detection and more. Micradar is a brand of Songyuan.
TASKING is a leading provider of development tools headquartered in Munich, Germany, offering high-performance, high quality, safety & security-oriented embedded software development tools for multi-core architectures.TASKING's development tools are used by automotive manufacturers and suppliers, as well as in adjacent markets around the world to realize high-performance applications in safety-critical areas.The TASKING Embedded Software Development solutions provide an industry-leading ecosystem for your entire software development process. Each TASKING compiler is designed for a certain architecture and meets the specific requirements of your industry, including automotive, industrial, telecommunications and datacom.
Wibu-Systems is an innovative technology leader in the global software license entitlement market. It has developed a suite of hardware- and software-based solutions dedicated to the integrity protection of digital assets and intellectual property. Its product portfolio addresses a wide variety of license delivery models, including personal computers, Programmable Logic Controllers, mobile, embedded systems, cloud computing, software as a service and virtualized architectures. Wibu-Systems has broadened its focus to embrace not Independent Software Vendors and industrial automation. With a vocation to provide intelligent device manufacturers with industrial-grade units, Wibu-Systems has powered its entire hardware product line with the SLE 97 security controller made by Infineon Technologies, an ARM® SecurCore® SC300TM, 32-bit, USB 2.0 full speed, CC EAL 5+ certified crucial component for the data security and system integrity of computers and embedded systems in smart factories.
You shouldn’t miss this on Mobility
- Discover how Infineon enables the software-defined vehicle through technologies for centralized vehicle architectures, including safe and secure computing, intelligent power distribution and high-speed in-vehicle networking. Explore the building blocks behind future vehicle platforms at our SDV Wall and experience their real-world implementation in an in-production vehicle.
- Go beyond vehicle architecture and explore a broad range of system-level live demonstrations: From AI-enhanced battery management and a highly efficient three-level T-type inverter to integrated x-in-1 powertrain architectures, an exceptionally power-dense Tiny Power Box integrating on-board charger and DC/DC converter as well as end-to-end Ethernet solutions for improved safety in ADAS. Discover innovations that help make future vehicles more efficient, reliable and sustainable.
- Get a product preview of how Infineon is redefining real-time compute and control for next-generation software-defined vehicles, SDx and Physical AI applications. Built on a future-ready RISC-V architecture, our upcoming new microcontroller platform brings a new level of intelligence, scalability, connectivity, safety and security to tomorrow's automotive systems.
You shouldn’t miss this on Physical AI
- Experience physical AI in action through our live robotics showcase, where a robot performs a real-world shopfloor use case.
- See a smart actuator live in action, showcasing GaN in motor control and driving 7 degrees of freedom with the precision, dexterity and efficiency that define quality of movement.
- Beyond smart actuation, see our sensing technology for robotics in action, covering environmental perception and the sensing solutions behind the dexterous hand that enable every grasp and grip.
You shouldn’t miss this on Powering future
- Discover our latest single-phase and three-phase power supply unit (PSU) solution boards, which elevate conversion efficiency and power density to a new level through the use of advanced technologies and packages.
- Get a first look at our scalable, highly efficient (>99%) battery backup unit (BBU) solutions based on Infineon's proprietary Partial Power Conversion (PPC) topology.
- Explore our expanded portfolio of highly efficient, scalable intermediate bus converters (IBC) that support the most common conversion ratios in both high-voltage and medium-voltage domains. With regulated and unregulated topologies in discrete form and as modules, these solutions offer developers maximum flexibility.
- Experience the next generation of voltage regulation solutions for demanding computing workloads.
- Learn how intelligent XDP™ eFuses and hot swap controllers protect high-density data center platforms, ensure fast and reliable power path protection, and minimize the risk of costly system downtime.
- Dive into the future of power distribution – from solid-state transformers (SST) to solid-state circuit breakers (SSCB).
- Learn how Infineon technologies improve the efficiency of liquid cooling in AI data centers. From fans, pumps, and compressors to their inverters, the cooling infrastructure relies on advanced silicon, silicon carbide, and gallium nitride semiconductors to reduce power consumption and improve Power Usage Effectiveness (PUE). Infineon provides a complete portfolio of power, control, sensing, safety, security, and connectivity solutions required for these applications.
- Discover what makes power-infrastructure future proof! Our solutions for photovoltaics and grid-forming Battery Energy Storage strengthen grid stability and reliability. Our advanced semiconductor solutions support grid-forming systems that keep the grid stable, support reliable power delivery, enable independent operation when needed, and help recover from blackouts.
Tuesday, 10 November
Wednesday, 11 November
Thursday, 12 November
Friday, 13 November
At electronica, visitors can explore a wide range of partner-driven innovations and real-world applications. Discover how our official Go-to-Market (G2M) partners are helping bring cutting-edge solutions to life across automotive, industrial, power and energy, and IoT applications as part of the Infineon Partner Program.
AWL-Electricity offers a next-generation wireless power solution that overcomes the limitations of other technologies, such as resonant induction and RF. It enables power transmission over several inches, through materials, with high misalignment tolerance, all while meeting EMC certification standards. They tailor this technology for various use cases and markets.
ai-coustics, a Berlin-based startup, combats poor speech quality and intelligibility in audio communication and content creation with Generative Audio AI algorithms for everyone, across every device. Their technology empowers audio companies to incorporate a new standard of speech quality into products and productions, improving the way we communicate and consume content.
Alango Technologies is a DSP software innovator for over 20 years. They specialize in speech, audio, and hearing enhancement in various consumer electronics such as TWS, smart glasses and more. Their solutions empower audio devices to deliver crystal-clear audio with ultra-low latency and minimal computational load.
Candera is a leading HMI tool provider and development partner for worldwide automotive and industrial customers. The company supports its customers with the CGI Studio tool environment as well as provision of software services mainly in the areas of HMI development and embedded software. CGI Studio combines three major properties in one tool: openness – ease of use – best performance.
Eatron delivers AI-powered battery optimization software that enhances safety, extends lifetime, and boosts performance for lithium-ion batteries across automotive, light mobility, off-highway, and energy sectors. Eatron's Battery Optimisation Suite integrates seamlessly at the edge or in the cloud - with high accuracy state estimation for all chemistries, an action-oriented decision engine for reliability.
EmbedUR is an embedded systems company in Silicon Valley with 20+ years of building innovative software for intelligent connected devices. Leading with Edge AI—deploying vision, voice, and sensor intelligence on MCUs/NPUs from PoC to production, they build and optimize SDKs, firmware, drivers, and handle board bring-up.
eSOL is a leading global company in the fields of embedded systems and edge computing that seeks to contribute to a safer and better-connected society. eSOL's high-performance and scalable software platform products and first-class professional services, centered around its unique and patented eMCOS multikernel real-time operating system (RTOS) technology, are used worldwide in demanding embedded application fields that conform to stringent quality, safety, and security standards. This includes automotive systems, industrial equipment, satellites, medical and digital consumer electronics.
G-Pulse Electronics Technology Company Limited, Shanghai-based, provides customers with the R&D, testing and validation, production quality management as well as technical services for each stage of the R&D and production cycle of automotive electronic products, to help customers in value creation.
MosChip® Technologies is a trusted partner leading global enterprises and technology innovators. Our silicon and product engineering services and solutions, backed by over 25 years of expertise in chip design, hardware engineering, embedded software development, cloud computing, and AI solutions, empower clients to develop next-generation intelligent products that drive industry transformation.
MOTEON is an Infineon Preferred Design House (PDH) in EMEA and your engineering service provider for motor control (MCTRL) software and system solutions. We provide our customers the technical support for MCTRL software and mechatronic system conception and realization. With our premium services, we support a wide range of Arm®-based microcontrollers.
Reflex Drive is a leader in advanced UAV electronics solutions, known for its cutting-edge Electronic Speed Controllers (ESCs), BLDC motors, and predictive analytics hardware. With a focus on reliability, customization, and performance, Reflex Drive empowers clients across industries to achieve excellence.Reflex Drive has partnered with over 25 companies in India, with customers having received Flight certifications by DGCA (Directorate General of Civil Aviation – India’s civil aviation authority) using Reflex Drive’s components and propulsion solutions. This accolade underscores its commitment to quality and innovation.
Songyuan Technology is a professional IoT radar module and solution provider focusing on "radar sensors + solutions". Utilizing Infineon's millimeter wave radar technology as the basis, Songyuan deep dives into the underlying algorithm development & antenna design as the company's core competence. Songyuan provides customized system solutions for smart home, home appliances, elderly care and other scenarios, providing customers with products that support presence detection, people tracking & counting, gesture detection, sleep monitoring, fall detection and more. Micradar is a brand of Songyuan.
TASKING is a leading provider of development tools headquartered in Munich, Germany, offering high-performance, high quality, safety & security-oriented embedded software development tools for multi-core architectures.TASKING's development tools are used by automotive manufacturers and suppliers, as well as in adjacent markets around the world to realize high-performance applications in safety-critical areas.The TASKING Embedded Software Development solutions provide an industry-leading ecosystem for your entire software development process. Each TASKING compiler is designed for a certain architecture and meets the specific requirements of your industry, including automotive, industrial, telecommunications and datacom.
Wibu-Systems is an innovative technology leader in the global software license entitlement market. It has developed a suite of hardware- and software-based solutions dedicated to the integrity protection of digital assets and intellectual property. Its product portfolio addresses a wide variety of license delivery models, including personal computers, Programmable Logic Controllers, mobile, embedded systems, cloud computing, software as a service and virtualized architectures. Wibu-Systems has broadened its focus to embrace not Independent Software Vendors and industrial automation. With a vocation to provide intelligent device manufacturers with industrial-grade units, Wibu-Systems has powered its entire hardware product line with the SLE 97 security controller made by Infineon Technologies, an ARM® SecurCore® SC300TM, 32-bit, USB 2.0 full speed, CC EAL 5+ certified crucial component for the data security and system integrity of computers and embedded systems in smart factories.
Registration Successful
Registration Successful
Visit us at Messe München, Hall C3 | Booth 502!