The XDP™ digital controller family comprises highly integrated, easy-to-configure programmable controllers featuring an Arm® Cortex® core, a high-accuracy analog frontend (AFE) & a high-performance state-machine based digital loop control. They are optimized for mid to high-power DC-DC conversions in DC-DC & AC-DC applications requiring PMBus®, firmware-based differentiation, enhanced control & housekeeping features with the MCU sub-system.
Key Features
- State-machine based fast control loop
- Firmware-based system configuration
- Suits isolated & non-isolated topologies
- Best-in-class AFE performance
- Programmable configurations
- Integrated voltage & current sensing
- Supports PWM and PFM control loop
- Arm® Cortex®-M0 core
- 6/8/12 DPWM outputs, 2 MHz frequency
- Available in 3 different packages
Applications
Products
About
The XDPP11xx family offers the industry's smallest digital power controllers available with 6 PWM outputs in VQFN-24 4x4 package, with 8 PWM outputs in VQFN-40 5x5 package, as well as with 12 PWM outputs in VQFN-40 6x6 package. Additionally, they feature many optimized power-processing blocks and pre-programmed peripherals to enhance the performance of DC-DC conversions, reduce external components, and minimize firmware development effort.
The XDP™ digital power controllers provide accurate telemetry via PMBus® interface for system communication and advanced power conversion and monitoring. The integrated current sensing capability and the compact chip size can greatly reduce the solution size by eliminating various external components. A combination of high-performance AFE, a state-machine based digital control loop, and an Arm® Cortex®-M0 processor makes the XDPP11xx family of digital power controllers a highly integrated, easy-to-configure programmable, and fastest time-to-market technology for modern high-end power systems, employed in telecom infrastructure, 48 V server motherboards, datacenter, and industrial 4.0 applications.
1. Unique state-machine based digital control loop offers the best transient response and DC-DC conversion performance
2. Configurable firmware features reduces the development efforts and enhances time-to-market
3. Supports customized firmware features
4. Smallest 4mm x 4mm package enables very compact system design to achieve high efficiency and high power density
Isolated topologies
Supported topologies are PWM full-bridge, half-bridge, phase-shift full-bridge, as well as interleaved bridge topologies. The secondary can be configured to center-tap, full-bridge or current-doubler. The voltage mode control with flux-balancing offered in the XDPP11xx digital controllers provides robust loop control with excellent pre-bias performance.
Non-isolated topologies
Furthermore, the XDPP11xx family supports Buck, Boost, Buck-boost, 3-level Buck, and interleaved of mentioned non-isolated topologies. It supports all the Infineon proprietary high-efficiency and high-power density IBC topologies such as ZSC, HSC, DR-HSC, SHSC, RHSC. The featured 1.25 ns dead-time resolution enables further efficiency optimization and the state-machine based loop control offers excellent transient response.
LLC topologies
XDPP11xx controllers also support half-bridge, full-bridge and phase-shift full-bridge LLC topologies. The frequency modulation ranges from 100 kHz to 2 MHz. They can drive WBG devices (GaN) in high-frequency applications. A light load control including burst and phase-shift extends the regulation range of the XDPP11xx digital controller family.
The XDPP11xx family offers the industry's smallest digital power controllers available with 6 PWM outputs in VQFN-24 4x4 package, with 8 PWM outputs in VQFN-40 5x5 package, as well as with 12 PWM outputs in VQFN-40 6x6 package. Additionally, they feature many optimized power-processing blocks and pre-programmed peripherals to enhance the performance of DC-DC conversions, reduce external components, and minimize firmware development effort.
The XDP™ digital power controllers provide accurate telemetry via PMBus® interface for system communication and advanced power conversion and monitoring. The integrated current sensing capability and the compact chip size can greatly reduce the solution size by eliminating various external components. A combination of high-performance AFE, a state-machine based digital control loop, and an Arm® Cortex®-M0 processor makes the XDPP11xx family of digital power controllers a highly integrated, easy-to-configure programmable, and fastest time-to-market technology for modern high-end power systems, employed in telecom infrastructure, 48 V server motherboards, datacenter, and industrial 4.0 applications.
1. Unique state-machine based digital control loop offers the best transient response and DC-DC conversion performance
2. Configurable firmware features reduces the development efforts and enhances time-to-market
3. Supports customized firmware features
4. Smallest 4mm x 4mm package enables very compact system design to achieve high efficiency and high power density
Isolated topologies
Supported topologies are PWM full-bridge, half-bridge, phase-shift full-bridge, as well as interleaved bridge topologies. The secondary can be configured to center-tap, full-bridge or current-doubler. The voltage mode control with flux-balancing offered in the XDPP11xx digital controllers provides robust loop control with excellent pre-bias performance.
Non-isolated topologies
Furthermore, the XDPP11xx family supports Buck, Boost, Buck-boost, 3-level Buck, and interleaved of mentioned non-isolated topologies. It supports all the Infineon proprietary high-efficiency and high-power density IBC topologies such as ZSC, HSC, DR-HSC, SHSC, RHSC. The featured 1.25 ns dead-time resolution enables further efficiency optimization and the state-machine based loop control offers excellent transient response.
LLC topologies
XDPP11xx controllers also support half-bridge, full-bridge and phase-shift full-bridge LLC topologies. The frequency modulation ranges from 100 kHz to 2 MHz. They can drive WBG devices (GaN) in high-frequency applications. A light load control including burst and phase-shift extends the regulation range of the XDPP11xx digital controller family.
Share in WeChat
Scan the QR code with your WeChat App to share this page.