High Side Switch

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight


  PROFET_Family_with_Industrial_PROFET_web

 

The highly integrated PROFET™ family (PROtected FET) incorporates a broad range of smart features like diagnose and protection. PROFET™ intelligent power high side switches consist of a DMOS power transistor and CMOS logic circuitry for complete built-in protection.
They offer protection against e.g. overload, overtemperature, short circuit for all kinds of automotive and industrial applications.

 

Automotive Applications

  • Lighting: Exterior and interior lighting (bulb/LED)
  • Power Distribution: Relay & fuse replacement, solid state,
    relay, Smart Power Distribution Center (PDC)
  • Heating: Seat, PTC, auxiliary, glow plug
  • Motor Control: DC brush motor, pumps, fans
  • Infotainment

Industrial Applications

  • Automation/robotics
  • General load management
  • Electric drives
  • Control systems/energy saving

Product Selection Guide

Title Size Date Version
1.7 MB 04 Apr 2016 01_00
11.5 MB 03 Nov 2016 01_02

Application Brochure

Title Size Date Version
5.3 MB 01 Sep 2014 00_00

Product Brief

Title Size Date Version
201 KB 27 Mar 2014
467 KB 05 Sep 2011 02_01

Evaluation Boards

Board Family Description Status
24V_SHIELD_BTT6030 High/Low Side Switch The 24V Protected Switch Shield for Arduino is used to drive resistive, capacitive as well as inductive loads (e.g. truck bulbs, car bulbs, valves, motors, relays, capacitors, LEDs) & fast prototyping and in-expensive evaluation of the PROFET™+ 24V devices.
  • The shield is equipped with three PROtected high-side power MOSFETs out of the PROFET™+ 24V family (2x BTT6030-2EKA, 1x BTT6020-1EKA). It can be controlled either by an Arduino board (e.g. Arduino Uno, Arduino Due) or the ARM® powered Infineon XMC™ microcontroller kits using the Arduino form factor.
coming soon
BTT6100-2EKA BOARD High/Low Side Switch The BTT6030-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
  • BTT6100-2EKA
on request
DEMOBOARD ITS42008 High/Low Side Switch The ITS42008-SB-D demo board can be used to easily evaluate the 8-channel Industrial PROFET™ ITS42008-SB-D. The demo board is fully equipped with external components as well as the device.
  • ITS42008-SB-D
on request
BTT6200-4EMA BOARD High/Low Side Switch The BTT6030-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
  • BTT6200-4EMA
on request
BTT6050-2EKA DMB.ADAPT. High/Low Side Switch The BTT6050-2EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
  • BTT6050-2EKA
on request
DEMOBRD BTT6010-1EKA High/Low Side Switch The BTT6030-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
  • BTT6010-1EKA
on request
IND PROFET_EVAL BOARD High/Low Side Switch This Industrial PROFET™ universal evaluation kit enables you to test the performance of the new Industrial product family. The evaluation kit includes the board plus three samples of each of the new single channel products.
  • ITS4060S-SJ-N
  • ITS4100S-SJ-N
  • ITS41K0S-ME-N
  • ITS4200S-ME-N
  • ITS4200S-ME-O
  • ITS4200S-ME-P
  • ITS4200S-SJ-D
  • ITS4300S-SJ-D
on request
SHIELD_BTS50015-1TAD Power PROFET™
    active and preferred
    PROFETPLUS MOTHERBRD High/Low Side Switch, This demoboard is designed to handle all devices within the PROFETTM+ family. Banana connectors are provided for the connection to the power lines. The motherboard contains the entire application circuitry around the PROFETTM+ device. Additionally, some useful functions, such as the possibility to connect more than one demoboard to a test set up are implemented.
      on request
      BTT6200-1EJA BOARD High/Low Side Switch The BTT6030-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
      • BTT6200-1EJA
      on request
      DEMOBOARD ITS42K5D High/Low Side Switch The ITS42k5D-LD-F evaluation board can be used to easily evaluate the dual channel high-side smart switch in the very small and thermally optimized PG-TSON-10 package. The ITS42k5D-LD-F demo board is fully equipped with external components as well as the device.
      • IFX25001TFV50
      • ITS42K5D-LD-F
      on request
      BTT6030-2EKA BOARD High/Low Side Switch The BTT6030-2EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
      • BTT6030-2EKA
      on request
      BTT6050-1EKA BOARD High/Low Side Switch The BTT6050-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
      • BTT6050-1EKA
      on request
      SPOC+ MAIN DEMOBOARD High/Low Side Switch SPOC+ Evaluation Board enables the device evaluation and accelerates the design-in phase. The Evaluation Board can be connected to the “XC2000 power easy kit” and controlled, via USB, using a powerful and intuitive Graphical User Interface (GUI) installed on your computer. This board is just the main demoboard to be used with the daughterboard of the different SPO+ products. Daugherboards are not included and have to be ordered separately.
        on request
        SPIDER PLUS EVAL KIT High/Low Side Switch The Evalution Kit enables the device evalutation and supports the design-in phase. The Kit inlcudes a SPIDER+ Demoboard, one uIO-Stick and one TLE75008-EMD Daughter Board (DB). In addition the Kit contains the application software and Getting Started User Manual.
          on request
          DEMOBRD BTT6010-1EKB High/Low Side Switch The BTT6030-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
          • BTT6010-1EKB
          on request
          BTT6030-1EKA BOARD High/Low Side Switch The BTT6030-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
          • BTT6030-1EKA
          on request
          TLE75004-ELD DB High/Low Side Switch TLE75004-ELD DB contains the Daughter Board PCB and an assembled TLE75004-ELD for evaluation tasks. The DB is ready to be mounted on a SPIDER+ Demoboard
            on request
            BTF6070-2EKV BOARD High/Low Side Switch The BTF6070-2EKV demoboard is a small PCB with soldered fast switching PROFET+24V device on it.
            • BTF6070-2EKV
            on request
            BTT6020-1EKA BOARD High/Low Side Switch The BTT6020-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
            • BTT6020-1EKA
            on request
             
            Power PROFET™ for relay and fuse replacement
             
            PROFET™ Motorcycle - Autonomous Turn Signal Driver
               
             
            High Current PROFET™ Sample Kit
               
             
            PROFET™+: Highest Design Flexibility in the Market
               

            Self Service

            Infineon welcomes your comments and questions.

            If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

            You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

            I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

            For more information about our privacy policy please click onPrivacy Policy

            Where to buy

            Please use our location finder to get in contact with your nearest Infineon distributor or sales office

            Find a location

            Ask Infineon