Oct 14, 2026
Business & Financial Press
Oct 07, 2026
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Browse by category
12 V high-side switches
Scalable 12 V product portfolio for automotive advanced protection, diagnostics, and low RDS(on)
12 V high-side switches Subfamilies
24 V high-side switches
Infineon PROFET™ 24V high-side switches offer scalable smart power, advanced protection and diagnostics for commercial vehicle and industrial use
24 V high-side switches Subfamilies
48 V high-side switches
Infineon PROFET™ 48V high-side switch portfolio delivers smart protection and diagnostics
48 V high-side switches Subfamilies
About
A high-side switch is a power management device that connects and disconnects a power source from the load and protects against faults like short circuits.
- Want to simplify your power distribution design? Infineon’s PROFET™ smart high-side power switches are available as single- and multi-channel solutions for 12 V, 24 V, and 48 V systems, giving you scalable, pin-to-pin compatible high-side load switch solutions across various applications.
- Want a robust and reliable solution? All PROFET™ high-side switch IC families protect against overload, overvoltage, short circuits, temperature, ground loss, power supply loss, and ESD – with some guarding against load dump and inductive load turn-off.
- Need higher performance in a smaller footprint? Our latest DMOS high-side switch transistor technology delivers improved short-circuit robustness, optimized RDS(on) performance, and high-voltage capability.
Infineon's PROFET™ families offer fully protected high-side power MOSFET switch solutions – covering automotive, industrial, commercial, and construction and agricultural vehicle (CAV) applications.
Discover the Smart Power longevity program.
PROFET™ + 12V is a high-side switch IC family characterized by its high short-circuit robustness, driving load currents from 0.5 A to 11 A. The family is pin-to-pin compatible within itself and with the PROFET™ + 24V family, simplifying design reuse.
PROFET™ + 24V high-side switches are designed for higher voltage supply systems and harsh operating environments including trucks, buses, and construction and agricultural vehicles (CAV). The scalable family offers 12 pin-to-pin compatible devices, comprehensive protection functions, very fast current sense diagnosis, and an extended operating voltage range.
PROFET™ +2 12V, our latest smart high-side power switch family, offers more accurate current sense diagnostics and protection for nominal load currents from 1 A to 32 A. Pin-to-pin compatible packages (TSDSO-14 and TSDSO-24) enable design flexibility, low power dissipation, and PCB space savings. The family includes AEC-Q 100 Grade 1 and Grade 0 devices for high ambient temperature applications and is available as a ISO 26262-ready intelligent power high-side switch.
Achieve precise, hardware-based wire protection with the PROFET™ Wire Guard automotive eFuse portfolio. Embedded I²t calculation functions, selectable according to the wire profile and system requirements, enable simple, reliable fuse replacement in modern power distribution, optimizing wire harness cost, weight, and PCB space.
The automatic idle mode delivers full-load control and self-protection in key-off mode with minimized power consumption. Combined with an adjustable overcurrent threshold, the high-side FET switch accurately provides fast failure isolation towards the system power supply for safety-relevant applications.
Sequential diagnosis provides detailed status feedback via a single pin, while the capacitive load-switching mode enables safe charging of a broad range of capacitive loads within the safe operating area.
Developed in accordance with ISO 26262 and supplied with a safety manual, the PROFET™ Wire Guard family is the fully protected high-side power MOSFET switch solution for automotive safety applications.
Accelerate your high-current designs with Power PROFET™. These fully protected high-side power MOSFET switches are designed to drive high-current loads up to 60 A in 12 V, 24 V, and 48 V automotive applications like heaters, glow plugs, pumps, and fans, where high energy capability is essential.
Embedded in a range of power packages and featuring the lowest RDS(ON), the Power PROFET™ high current switch family delivers high current and energy capability within a scalable family, giving you the performance that you need.
All Power PROFET™ are automotive-qualified according to AEC-Q100. Power PROFET™ + devices are also offered as ISO 26262-ready intelligent power high-side switches.
Enhance your industrial designs with PROFET™ Industrial, high-side power switches engineered for outstanding energy robustness and demanding operating environments.
Perfectly suited as high-side relay drivers and for switching high-inductance loads, PROFET™ Industrial switches cover a broad range of challenging application scenarios, including:
- High-voltage applications (VBAT up to 58 V)
- High-speed PWM applications (up to 1 kHz)
- Smooth switching of higher inductances
- Applications with long wiring or inductive loads
- Space-constrained designs
With their proven robustness and versatility, PROFET™ Industrial high-side power switches deliver the reliability that demanding industrial applications require.
With more than 25 years on the market, Classic PROFET™ high-side switches are a trusted, field-proven solution for a wide range of automotive and industrial power distribution applications.
Classic PROFET™ 12V is an established high current load switch family designed for currents from 0.5 A to 20 A, offering high-energy capability, an extended voltage range, and 6 different packages. Some devices also feature a low current limitation threshold for added design flexibility.
Classic PROFET™ 24V is designed specifically for commercial, agriculture, and transport vehicles, ABS, fuel injection, and more. In addition to the features and benefits of the 12 V family, Classic PROFET™ 24V offers a high clamping voltage (up to 75 V) and PWM capability, and is available in 8 different packages capable of driving up to 8 channels.
Classic PROFET™ 12V and 24V are both automotive qualified, offering the design flexibility of an established, versatile high-side power switch portfolio.
A high-side switch is a power management device that connects and disconnects a power source from the load and protects against faults like short circuits.
- Want to simplify your power distribution design? Infineon’s PROFET™ smart high-side power switches are available as single- and multi-channel solutions for 12 V, 24 V, and 48 V systems, giving you scalable, pin-to-pin compatible high-side load switch solutions across various applications.
- Want a robust and reliable solution? All PROFET™ high-side switch IC families protect against overload, overvoltage, short circuits, temperature, ground loss, power supply loss, and ESD – with some guarding against load dump and inductive load turn-off.
- Need higher performance in a smaller footprint? Our latest DMOS high-side switch transistor technology delivers improved short-circuit robustness, optimized RDS(on) performance, and high-voltage capability.
Infineon's PROFET™ families offer fully protected high-side power MOSFET switch solutions – covering automotive, industrial, commercial, and construction and agricultural vehicle (CAV) applications.
Discover the Smart Power longevity program.
PROFET™ + 12V is a high-side switch IC family characterized by its high short-circuit robustness, driving load currents from 0.5 A to 11 A. The family is pin-to-pin compatible within itself and with the PROFET™ + 24V family, simplifying design reuse.
PROFET™ + 24V high-side switches are designed for higher voltage supply systems and harsh operating environments including trucks, buses, and construction and agricultural vehicles (CAV). The scalable family offers 12 pin-to-pin compatible devices, comprehensive protection functions, very fast current sense diagnosis, and an extended operating voltage range.
PROFET™ +2 12V, our latest smart high-side power switch family, offers more accurate current sense diagnostics and protection for nominal load currents from 1 A to 32 A. Pin-to-pin compatible packages (TSDSO-14 and TSDSO-24) enable design flexibility, low power dissipation, and PCB space savings. The family includes AEC-Q 100 Grade 1 and Grade 0 devices for high ambient temperature applications and is available as a ISO 26262-ready intelligent power high-side switch.
Achieve precise, hardware-based wire protection with the PROFET™ Wire Guard automotive eFuse portfolio. Embedded I²t calculation functions, selectable according to the wire profile and system requirements, enable simple, reliable fuse replacement in modern power distribution, optimizing wire harness cost, weight, and PCB space.
The automatic idle mode delivers full-load control and self-protection in key-off mode with minimized power consumption. Combined with an adjustable overcurrent threshold, the high-side FET switch accurately provides fast failure isolation towards the system power supply for safety-relevant applications.
Sequential diagnosis provides detailed status feedback via a single pin, while the capacitive load-switching mode enables safe charging of a broad range of capacitive loads within the safe operating area.
Developed in accordance with ISO 26262 and supplied with a safety manual, the PROFET™ Wire Guard family is the fully protected high-side power MOSFET switch solution for automotive safety applications.
Accelerate your high-current designs with Power PROFET™. These fully protected high-side power MOSFET switches are designed to drive high-current loads up to 60 A in 12 V, 24 V, and 48 V automotive applications like heaters, glow plugs, pumps, and fans, where high energy capability is essential.
Embedded in a range of power packages and featuring the lowest RDS(ON), the Power PROFET™ high current switch family delivers high current and energy capability within a scalable family, giving you the performance that you need.
All Power PROFET™ are automotive-qualified according to AEC-Q100. Power PROFET™ + devices are also offered as ISO 26262-ready intelligent power high-side switches.
Enhance your industrial designs with PROFET™ Industrial, high-side power switches engineered for outstanding energy robustness and demanding operating environments.
Perfectly suited as high-side relay drivers and for switching high-inductance loads, PROFET™ Industrial switches cover a broad range of challenging application scenarios, including:
- High-voltage applications (VBAT up to 58 V)
- High-speed PWM applications (up to 1 kHz)
- Smooth switching of higher inductances
- Applications with long wiring or inductive loads
- Space-constrained designs
With their proven robustness and versatility, PROFET™ Industrial high-side power switches deliver the reliability that demanding industrial applications require.
With more than 25 years on the market, Classic PROFET™ high-side switches are a trusted, field-proven solution for a wide range of automotive and industrial power distribution applications.
Classic PROFET™ 12V is an established high current load switch family designed for currents from 0.5 A to 20 A, offering high-energy capability, an extended voltage range, and 6 different packages. Some devices also feature a low current limitation threshold for added design flexibility.
Classic PROFET™ 24V is designed specifically for commercial, agriculture, and transport vehicles, ABS, fuel injection, and more. In addition to the features and benefits of the 12 V family, Classic PROFET™ 24V offers a high clamping voltage (up to 75 V) and PWM capability, and is available in 8 different packages capable of driving up to 8 channels.
Classic PROFET™ 12V and 24V are both automotive qualified, offering the design flexibility of an established, versatile high-side power switch portfolio.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Find our latest simulation models
Join our empowering community
Discover our Infineon Academy learning platform