OptiMOS™ 5 60V, 80V and 100V Logic Level

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

New logic level MOSFETs for low VGS

Header_OptiMOS_logic_level

 

button-product-portfolio

 

Available in three different voltage classes (60V, 80V and 100V), Infineon’s new logic level OptiMOS™ 5 power MOSFETs are highly suitable for wireless charging, adapter and telecom applications.

 

The new devices' low gate charge (Q g) reduces switching losses without compromising conduction losses. The improved figures of merit allow operations at high switching frequencies. Furthermore, the logic level drive provides a low gate threshold voltage (V GS(th)) allowing the MOSFETs to be driven at 5V and directly from microcontrollers.

 

Despite the low gate charge, the OptiMOS™ 5 logic level products achieve a lower R DS(on) compared to the next best alternative.

 

 OptiMOS™ 5 comparison of R DS(on) in 60V, 80V and 100V   OptiMOS™ 5 comparison of Q rr in 60V and 100V  

Optimos-5-Logic-Level-comparison-rdson

 

Optimos-5-Logic-Level-comparison-qrr

 

 

 

 

 

 

  Key features   Key benefits   Applications
  • Low R DS(on) in small package
  • Lower gate charge
  • Lower output charge
  • Logic level compatibility
  • Higher power density designs
  • Higher switching frequency
  • Reduced parts count wherever 5V supplies are available
  • Driven directly from microcontrollers (slow switching)
  • System cost reduction 

Product portfolio

 Package  Voltage class [V]  R DS(on) max. at V GS=10V [mΩ] R DS(on) max. at V GS=4.5V [mΩ]   Product type
PQFN
3.3x3.3
60 4.00  5.60   BSZ040N06LS5
6.50  9.40   BSZ065N06LS5
9.90 14.00   BSZ099N06LS5
80 7.00 9.40   BSZ070N08LS5
100 9.60  13.50   BSZ096N10LS5
14.60  20.80   BSZ146N10LS5

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon