- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Product details
-
Eoff0.09 mJ
-
Eon0.12 mJ
-
IC (@ 100°) max65 A
-
IC (@ 25°) max96 A
-
ICpuls max150 A
-
IF max57 A
-
IFpuls max120 A
-
Launch year2023
-
PackageTO263-7
-
Planned to be available until at least2033
-
QGate108 nC
-
Switching Frequency range40 Hz to 100 Hz
-
td(off)136 ns
-
td(on)16.8 ns
-
TechnologyIGBT TRENCHSTOP™ 5 + CoolSiC Schottky Diode Gen5
-
tf14 ns
-
tr7.6 ns
-
VF1.45 V
| Recommended | ||
|
OPN
|
AIKBE50N65RF5ATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | D2PAK 7-pin | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 12/2023 | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | D2PAK 7-pin |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 12/2023 |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
DE
|
Features
- 650 V breakdown voltage
- IC = 50 A
- Best-in-class efficiency
- Trenchstop™ 5 fast-switching IGBT
- CoolSiC™ Schottky diode G5
- Low gate charge QG
- Maximum junction temperature Tvjmax = 175°C
- Kelvin emitter connection
Benefits
- Highest reliability against environmental conditions
- Increased system efficiency
- Best performance/cost ratio for hard switching topologies
- Supporting bi-directional On-Board Charger designs
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.