KIT_DAP_MINIWIGGLER_USB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Product NameUSB KIT DAP_ MINIWIGGLER
-
Target ApplicationMotor Control & Drives
| Recommended | ||
|
OPN
|
DAPMINIWIGGLERUSBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Clock rate up to 30 MHz (programmable)
- All signals are 5.5V, scaling down to 1.65V
- USB 2.0 (high-speed)
- Certified drivers for Microsoft Windows XP, VISTA, 7, and 8
- USB, JTAG and DAP/SPD hotplug and unplug
- 3 on-board status LED
- Support for 16-pin OCDSL1 JTAG connector and 10-pin DAP connector
- Connector for frontend extensions (e.g. for galvanic isolation) added
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.