Defense
High-reliability electronics for extreme environments
-
On this page
Browse by category
Commercial off-the-shelf (COTs) memory portfolio
Commercial memory solutions for defense and commerical space applications
Defense memory portfolio
High-reliability non-volatile and volatile memory portfolio
High-reliability power conversion and management
Choose from DLA, AEC, and JEDEC-qualified power ICs, MOSFETs, and bare die
High-reliability power conversion and management Subfamilies
About
Aerospace and defense platforms demand reliable and robust solutions able to withstand harsh operating conditions. Infineon offers a broad portfolio of high-reliability memory and power electronics for extreme environments such as those found in aviation, defense, and other industries.
Infineon’s extensive high-reliability memory portfolio supports volatile and non-volatile memories with serial and parallel interfaces. Our high-reliability memories adhere to the most stringent standards in the industry and are DLAM QML certified, meeting the security, reliability, and life cycle demands of aerospace and defense applications.
Infineon IR HiRel provides high-reliability power management and distribution solutions with unparalleled size, weight, and power (SWAP) advantages. We build on decades of expertise in high-reliability and radiation-hardened power electronics to design and engineer solutions with exceptional performance, reliability, and longevity.
Our portfolio includes a broad range of high-reliability power solutions, including hermetic, plastic packaged, and bare die options:
- Hermetic family: QPL qualified hermetically packaged MOSFETs and ICs
- Enhanced COTS: High-reliability commercial-off-the-shelf plastic packaged and bare die MOSFETs
Working with IR HiRel provides access to Infineon’s broad portfolio of power semiconductor solutions which can be up-screened according to customer requirements such as:
- 100% burn-in testing to detect early "infant mortalities" failure
- Wearout
- 100% wafer-level probe
- Extended operating temperature qualification, including over MIL temperature range -55°C to 125°C
- Assembly of up-screened silicon in plastic packages
- Solderability test in 5-year periods (extended shelf life) combined with vacuum-sealed packaging
- JANP up-screening of existing products in plastic package form
Through IR HiRel, extended product life or support services (such as die/wafer bank) are also available for Infineon COTS and automotive power components that may be used in high-reliability electronic designs in space, avionics, defense, medical, and more. This ensures supply longevity, avoiding obsolescence-induced support issues and requalification costs, which can be significant in high-reliability applications.
Learn more about Infineon’s rad hard and HiRel MOSFET portfolios’ package details, including package outline drawings, weights and more.
Aerospace and defense platforms demand reliable and robust solutions able to withstand harsh operating conditions. Infineon offers a broad portfolio of high-reliability memory and power electronics for extreme environments such as those found in aviation, defense, and other industries.
Infineon’s extensive high-reliability memory portfolio supports volatile and non-volatile memories with serial and parallel interfaces. Our high-reliability memories adhere to the most stringent standards in the industry and are DLAM QML certified, meeting the security, reliability, and life cycle demands of aerospace and defense applications.
Infineon IR HiRel provides high-reliability power management and distribution solutions with unparalleled size, weight, and power (SWAP) advantages. We build on decades of expertise in high-reliability and radiation-hardened power electronics to design and engineer solutions with exceptional performance, reliability, and longevity.
Our portfolio includes a broad range of high-reliability power solutions, including hermetic, plastic packaged, and bare die options:
- Hermetic family: QPL qualified hermetically packaged MOSFETs and ICs
- Enhanced COTS: High-reliability commercial-off-the-shelf plastic packaged and bare die MOSFETs
Working with IR HiRel provides access to Infineon’s broad portfolio of power semiconductor solutions which can be up-screened according to customer requirements such as:
- 100% burn-in testing to detect early "infant mortalities" failure
- Wearout
- 100% wafer-level probe
- Extended operating temperature qualification, including over MIL temperature range -55°C to 125°C
- Assembly of up-screened silicon in plastic packages
- Solderability test in 5-year periods (extended shelf life) combined with vacuum-sealed packaging
- JANP up-screening of existing products in plastic package form
Through IR HiRel, extended product life or support services (such as die/wafer bank) are also available for Infineon COTS and automotive power components that may be used in high-reliability electronic designs in space, avionics, defense, medical, and more. This ensures supply longevity, avoiding obsolescence-induced support issues and requalification costs, which can be significant in high-reliability applications.
Learn more about Infineon’s rad hard and HiRel MOSFET portfolios’ package details, including package outline drawings, weights and more.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Enable success with our partner service offerings
Explore further documentation
Shorten design-in time with our development tools
Learn more about our collaboration with our partner Altia