Chassis domain control
A chassis domain controller enables central, more efficient, and better coordinated control of chassis functions, updatable with new features.
-
On this page
Overview
A chassis domain controller (CDC) is a single ECU that is responsible for controlling multiple chassis-related subsystems in a vehicle. These can include the braking, steering, suspension, and active safety systems, such as electronic stability control. The CDC uses a variety of sensors to monitor the status of these subsystems and to adjust as needed to ensure safe and efficient operation with many advantages over distributed ECUs.
Benefits
- Scalability and interoperability
- Highest design flexibility
- Single source of chipset solution
- Adaptability via software OTA
- Easy design-in; fast time to market
- Dependable quality and performance
Block diagram
About
We recognize that chassis applications are some of the most important safety functions of a vehicle, and we translate that into a system-level approach to functional safety with products that are ISO 26262-compliant and developed together to meet the strictest standards in safety and robustness.
With a proven track record and years of experience in the automotive sector, Infineon is the right partner for any electric power steering projects. Our components have been designed and tested to ensure they work seamlessly and fulfill the highest-possible safety standards. Since our chipset is aligned in-house, you can count on its interoperability to ensure safety while reducing your development effort. Thanks to a small footprint and integrated features, our solution contributes to a lower BOM.
Furthermore, our chipset is suitable for OEMs who want to scale platform solutions across models to increase cost efficiency, from fail-safe to fully redundant fail-operational and high-availability solutions. Last but not least, there’s the peace of mind you gain knowing that all components are manufactured according to Infineon’s high automotive quality standards.
We have over two decades of expertise in chassis application solutions, know-how of safe motor control, dependable products, technical documents, and evaluations boards. With that, we cover every major socket in chassis controllers and actuators to enable easy design-in and fast time to market:
- Powerful and scalable chipset featuring a small footprint
- Field-proven interoperability
- Support of fail-safe and fail-operational systems
- Harmonized safety concept that focuses on power supply, gate driver, sensors, and microcontrollers developed together
For all your development needs, Infineon provides the full range of ICs, from safety microcontrollers to power supplies, bridge drivers, world-class MOSFETs, and sensors. Find out what is possible with our components to start or enhance your project.
We offer a broad range of interoperable and scalable product families to enable module design flexibility across variations of OEM platforms, from fail-safe to fully redundant fail-operational and high-availability solutions.
Infineon has a proven track record as a quality supplier to the automotive industry. For many years, we have been developing a broad range of easy to design-in, scalable product families for highest design flexibility. We now offer complete and cost-effective chipset solutions for safe and secure systems, including fail-safe as well as partially and fully redundant systems. With our proven track record, in-house expertise, application knowledge, and dependable solutions, we are the safety motor control partner.
A chassis domain controller uses a variety of sensors to monitor the status of the chassis components, ensuring that they are operating properly, and implementing advanced safety features. It can also be used to improve a vehicle's performance. It can be used to adjust the stiffness of the suspension or the amount of power that is sent to each wheel. This can help to improve the vehicle's handling and acceleration. Finally, it can also be used to improve a vehicle's fuel efficiency by monitoring the status of the chassis components and adjusting their operation accordingly.
Some benefits of using a chassis domain controller are:
- Providing a high-performance, scalable, and safe computing platform which already includes the sensor cluster with all its multi-axle inertia sensors
- Allowing a cost-efficient x-check and fusion of the inertia sensor signals, as well as highly efficient and safe computing of the vehicle dynamic model
- Consequently, the chassis domain control unit represents a promising approach to efficiently coordinating functions such as VSC, semi-active suspension, and drivetrain, especially when four-wheel drive with torque vectoring is required.
We recognize that chassis applications are some of the most important safety functions of a vehicle, and we translate that into a system-level approach to functional safety with products that are ISO 26262-compliant and developed together to meet the strictest standards in safety and robustness.
With a proven track record and years of experience in the automotive sector, Infineon is the right partner for any electric power steering projects. Our components have been designed and tested to ensure they work seamlessly and fulfill the highest-possible safety standards. Since our chipset is aligned in-house, you can count on its interoperability to ensure safety while reducing your development effort. Thanks to a small footprint and integrated features, our solution contributes to a lower BOM.
Furthermore, our chipset is suitable for OEMs who want to scale platform solutions across models to increase cost efficiency, from fail-safe to fully redundant fail-operational and high-availability solutions. Last but not least, there’s the peace of mind you gain knowing that all components are manufactured according to Infineon’s high automotive quality standards.
We have over two decades of expertise in chassis application solutions, know-how of safe motor control, dependable products, technical documents, and evaluations boards. With that, we cover every major socket in chassis controllers and actuators to enable easy design-in and fast time to market:
- Powerful and scalable chipset featuring a small footprint
- Field-proven interoperability
- Support of fail-safe and fail-operational systems
- Harmonized safety concept that focuses on power supply, gate driver, sensors, and microcontrollers developed together
For all your development needs, Infineon provides the full range of ICs, from safety microcontrollers to power supplies, bridge drivers, world-class MOSFETs, and sensors. Find out what is possible with our components to start or enhance your project.
We offer a broad range of interoperable and scalable product families to enable module design flexibility across variations of OEM platforms, from fail-safe to fully redundant fail-operational and high-availability solutions.
Infineon has a proven track record as a quality supplier to the automotive industry. For many years, we have been developing a broad range of easy to design-in, scalable product families for highest design flexibility. We now offer complete and cost-effective chipset solutions for safe and secure systems, including fail-safe as well as partially and fully redundant systems. With our proven track record, in-house expertise, application knowledge, and dependable solutions, we are the safety motor control partner.
A chassis domain controller uses a variety of sensors to monitor the status of the chassis components, ensuring that they are operating properly, and implementing advanced safety features. It can also be used to improve a vehicle's performance. It can be used to adjust the stiffness of the suspension or the amount of power that is sent to each wheel. This can help to improve the vehicle's handling and acceleration. Finally, it can also be used to improve a vehicle's fuel efficiency by monitoring the status of the chassis components and adjusting their operation accordingly.
Some benefits of using a chassis domain controller are:
- Providing a high-performance, scalable, and safe computing platform which already includes the sensor cluster with all its multi-axle inertia sensors
- Allowing a cost-efficient x-check and fusion of the inertia sensor signals, as well as highly efficient and safe computing of the vehicle dynamic model
- Consequently, the chassis domain control unit represents a promising approach to efficiently coordinating functions such as VSC, semi-active suspension, and drivetrain, especially when four-wheel drive with torque vectoring is required.
Share in WeChat
Scan the QR code with your WeChat App to share this page.