Overview
Infineon's RF transistors are ideal for use as low-noise amplifiers. These cover a frequency range from a few MHz to 12 GHz. Infineon’s very low-noise NPN transistor portfolio operates at as low as 0.4 dB and offers high gain together with low-power consumption. The portfolio consists of over 50 low-noise transistor products to provide flexibility and choice for various applications.
Key Features
- Low-noise figure
- Very wide portfolio
- High gain
- Low-power consumption
Products
About
Infineon offers RF transistors that would be ideal for use as low-noise amplifiers. These cover a frequency range from a few MHz to 12 GHz. Infineon’s very low noise NPN transistor portfolio operates at as low as 0.4 dB and offers high gain together with low power consumption. The portfolio, consisting of over 50 low-noise transistor products, provides flexibility, and choice for various customer applications.
The product portfolio of Infineon's RF transistors offers transistors in both leaded and leadless packages. The transistors can operate up to a frequency of 12 GHz.
Low-noise RF transistors are used in applications such as GNSS, SDARS, LoRa, WLAN routers, UWB, walkie-talkie, LiDAR, etc.
Infineon offers RF transistors that would be ideal for use as low-noise amplifiers. These cover a frequency range from a few MHz to 12 GHz. Infineon’s very low noise NPN transistor portfolio operates at as low as 0.4 dB and offers high gain together with low power consumption. The portfolio, consisting of over 50 low-noise transistor products, provides flexibility, and choice for various customer applications.
The product portfolio of Infineon's RF transistors offers transistors in both leaded and leadless packages. The transistors can operate up to a frequency of 12 GHz.
Low-noise RF transistors are used in applications such as GNSS, SDARS, LoRa, WLAN routers, UWB, walkie-talkie, LiDAR, etc.
Share in WeChat
Scan the QR code with your WeChat App to share this page.