BCR601
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DimmingAnalog
-
Packaging2.5k reel
-
Ptot max360 mW
-
QualificationIndustrial
-
TypeLinear
-
VS range8 V to 60 V
|
OPN
|
BCR601XUMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
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
CN
|
| Country of Diffusion (CoD) |
DE
|
Features
- Supply voltage 8V to 60V
- Supports use of NPN bipolar transistors
- 100/120Hz supply V ripple suppression
- Active Headroom Control
- 3% analog dimming of LED current
- R functionality at MFIO pin
- Hot plug protection
- Overvoltage protection
- Overtemperature protection
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.