KP464
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy±1.0 kPa
-
ClassificationAEC-Q103-002
-
InterfacesSPI
-
Planned to be available until at least2038
-
Pressure range40 kPa to 115 kPa
-
Supply Voltage range3 V to 5.25 V
-
Temperature range-40 °C to 125 °C
| Recommended | ||
|
OPN
|
KP464XTMA2 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3400 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2039 | |
| Launch Date | 03/2024 | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3400 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2039 |
| Launch Date | 03/2024 |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
DE
|
Features
- High accuracy pressure sensing
- Tailored for ECU and MAF application
- 10-, 12- or 14-bit resolution pressure
- Integrated signal path diagnosis
- Small 4.5 mm x 5.1 mm 8-pin DFN package
- SPI interface
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.