Browse by category
AURIX™ family - TC32xLP
A powerful AURIX™ TC32xLP MCU for automotive and industrial applications with a frequency up to 300 MHz and up to 1 MB flash
AURIX™ family – TC33xDA
A powerful AURIX™ TC33xDA MCU for radar applications with a frequency up to 300 MHz and up to 2 MB flash
AURIX™ family - TC33xLP
A powerful AURIX™ TC33xLP MCU for automotive and industrial applications with a frequency up to 300 MHz and 2 MB flash
AURIX™ family – TC35xTA (ADAS)
A powerful AURIX™ TC35xTA MCU for high-performance radar applications and autonomous driving
AURIX™ family – TC36xDP
A powerful AURIX™ TC36xDP MCU for automotive and industrial applications with a frequency of 300 MHz and 4 MB flash
AURIX™ family – TC37xTP
A powerful AURIX™ TC37xTP MCU for automotive and industrial applications with a frequency up to 300 MHz and up to 6 MB of flash
AURIX™ family – TC37xTX
A powerful AURIX™ TC37xTX MCU for automotive and industrial applications with a frequency of 300 MHz and 6 MB of flash
AURIX™ family – TC38xQP
A powerful AURIX™ TC38xQP MCU for automotive and industrial applications with a frequency of up to 400 MHz and up to 10 MB of flash
AURIX™ family – TC39xXA (ADAS)
A powerful AURIX™ TC39xXA MCU for high-performance radar applications and autonomous driving
TC39xXX/XP
A powerful AURIX™ TC39xXX/XP MCU for automotive and industrial applications with a frequency of up to 400 MHz and 16 MB of flash
AURIX™ family – TC3Ex
A powerful AURIX™ TC3Ex MCU for automotive and industrial applications with a frequency of 300 MHz and up to 12 MB of flash
AURIX™ TC37xTE (emulation devices)
A specialized AURIX™ TC3xx MCU family with debugging, tracing, measuring, and calibrating capabilities
AURIX™ TC39xXE (emulation devices)
A specialized AURIX™ TC3xx MCU family with debugging, tracing, measuring, and calibrating capabilities
About
Accelerate system performance with the AURIX™ TC3x family of microcontrollers with multiple cores of TriCore™ architecture, program and data memories, buses, bus arbitration, interrupt system, DMA controller, and a powerful set of on-chip peripherals. Trusted by automotive engineers, the AURIX™ TC3x platform is designed to meet the most demanding embedded control system applications where the competing issues of price/performance, real-time responsiveness, computational power, data bandwidth, and power consumption are key design elements.
The AURIX™ TC3x family is pin-compatible with the AURIX™ TC2x family and offers increased flash memory sizes (up to 16 MB), integrated RAM (over 6 MB), and up to six TriCore™ 1.62 embedded cores, each with a full clock frequency of 300 MHz. New features include a new radar processing subsystem with up to two dedicated Signal Processing Units (SPU), Gigabit Ethernet, additional CAN FD and LIN interfaces, and an eMMC interface for external flash. The family offers several versatile on-chip peripheral units such as serial controllers, timer units, and ADCs to ensure the right solution for your design.
Learn more about AURIX™ TC3x advanced features.
AURIX™ TC3x MCU family is suited for a wide range of automotive and industrial applications with up to hexa-core high-performance architecture and advanced features for connectivity, security, and functional safety. In addition to engine management and transmission control, targeted powertrain applications include new systems in electrical and hybrid drives. The combination of performance and a powerful safety architecture makes these MCUs the ideal fit for ASIL-D-compliant domain control and data fusion applications supporting the next levels of autonomous driving.
AURIX™ TC3x family concept offers both scalable feature sets and pinouts for optimal flexibility and meets ASIL-D requirements. Advanced package technologies deliver the best price/performance ratio.
Check out OPTIREG™ PMIC, the perfect companion for AURIX™ MCUs to supply your system safely, reliably, and securely.
The latest AURIX™ TC3x 32-bit MCUs are well-suited for safety-critical applications to support clean, autonomous, and connected cars. Ranging from classic airbags, braking, and power steering to fail-operational systems supported by sensor-based systems using radar, LIDAR, or camera technologies.
The implemented connectivity features, in combination with the highest level of security, allow for the design of connected cars with applications such as a telematics unit, connected gateway, or in-vehicle wireless charging for portable devices. To make the car clean, the new AURIX™- TC3x second-generation MCUs are well-suited for new systems in electrical and hybrid drives – specifically hybrid domain control, inverter control, battery management, onboard charger, and DC-DC converters, in addition to engine management and transmission control systems.
AURIX™ TC3x combines performance with a powerful safety architecture and offers enhanced security with the second-generation HSM with asymmetric cryptography accelerators and Full EVITA support which makes the family the ideal fit for domain control and data fusion applications.
TriCore™ is the first unified, multi-core, 32-bit microcontroller-DSP architecture optimized for real-time embedded systems. TriCore™ Instruction Set Architecture (ISA) combines the real-time capability of a microcontroller, computational power of a DSP, and high performance/price features of a RISC load or store architecture in a compact re-programmable core.
The architecture supports both 16-bit and 32-bit instruction formats.
The key features of the TriCore™ ISA are:
- 32-bit architecture
- 4 GB of address space
- 16-/32-bit instructions for reduced code size
- Branch instructions (using branch prediction)
- Low interrupt latency with fast automatic context switch using wide pathway to
- on-chip memory
- Zero overhead loop capabilities
- Dual, single-clock-cycle, 16x 16-bit multiply-accumulate unit (with optional saturation)
- Optional Floating-Point Unit (FPU) and Memory Management Unit (MMU)
- Extensive bit-handling capabilities
- Single Instruction Multiple Data (SIMD) packed data operations (2x 16-bit or 4x 8-bit operands)
- Flexible interrupt prioritization scheme
- Byte and bit addressing
- Memory protection and debug support
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. The participating partners are trained in the use of AURIX™ microcontrollers and provide product- and application-specific support. The Preferred Design Houses (PDH) extend the support force by specifying and customizing their expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Accelerate system performance with the AURIX™ TC3x family of microcontrollers with multiple cores of TriCore™ architecture, program and data memories, buses, bus arbitration, interrupt system, DMA controller, and a powerful set of on-chip peripherals. Trusted by automotive engineers, the AURIX™ TC3x platform is designed to meet the most demanding embedded control system applications where the competing issues of price/performance, real-time responsiveness, computational power, data bandwidth, and power consumption are key design elements.
The AURIX™ TC3x family is pin-compatible with the AURIX™ TC2x family and offers increased flash memory sizes (up to 16 MB), integrated RAM (over 6 MB), and up to six TriCore™ 1.62 embedded cores, each with a full clock frequency of 300 MHz. New features include a new radar processing subsystem with up to two dedicated Signal Processing Units (SPU), Gigabit Ethernet, additional CAN FD and LIN interfaces, and an eMMC interface for external flash. The family offers several versatile on-chip peripheral units such as serial controllers, timer units, and ADCs to ensure the right solution for your design.
Learn more about AURIX™ TC3x advanced features.
AURIX™ TC3x MCU family is suited for a wide range of automotive and industrial applications with up to hexa-core high-performance architecture and advanced features for connectivity, security, and functional safety. In addition to engine management and transmission control, targeted powertrain applications include new systems in electrical and hybrid drives. The combination of performance and a powerful safety architecture makes these MCUs the ideal fit for ASIL-D-compliant domain control and data fusion applications supporting the next levels of autonomous driving.
AURIX™ TC3x family concept offers both scalable feature sets and pinouts for optimal flexibility and meets ASIL-D requirements. Advanced package technologies deliver the best price/performance ratio.
Check out OPTIREG™ PMIC, the perfect companion for AURIX™ MCUs to supply your system safely, reliably, and securely.
The latest AURIX™ TC3x 32-bit MCUs are well-suited for safety-critical applications to support clean, autonomous, and connected cars. Ranging from classic airbags, braking, and power steering to fail-operational systems supported by sensor-based systems using radar, LIDAR, or camera technologies.
The implemented connectivity features, in combination with the highest level of security, allow for the design of connected cars with applications such as a telematics unit, connected gateway, or in-vehicle wireless charging for portable devices. To make the car clean, the new AURIX™- TC3x second-generation MCUs are well-suited for new systems in electrical and hybrid drives – specifically hybrid domain control, inverter control, battery management, onboard charger, and DC-DC converters, in addition to engine management and transmission control systems.
AURIX™ TC3x combines performance with a powerful safety architecture and offers enhanced security with the second-generation HSM with asymmetric cryptography accelerators and Full EVITA support which makes the family the ideal fit for domain control and data fusion applications.
TriCore™ is the first unified, multi-core, 32-bit microcontroller-DSP architecture optimized for real-time embedded systems. TriCore™ Instruction Set Architecture (ISA) combines the real-time capability of a microcontroller, computational power of a DSP, and high performance/price features of a RISC load or store architecture in a compact re-programmable core.
The architecture supports both 16-bit and 32-bit instruction formats.
The key features of the TriCore™ ISA are:
- 32-bit architecture
- 4 GB of address space
- 16-/32-bit instructions for reduced code size
- Branch instructions (using branch prediction)
- Low interrupt latency with fast automatic context switch using wide pathway to
- on-chip memory
- Zero overhead loop capabilities
- Dual, single-clock-cycle, 16x 16-bit multiply-accumulate unit (with optional saturation)
- Optional Floating-Point Unit (FPU) and Memory Management Unit (MMU)
- Extensive bit-handling capabilities
- Single Instruction Multiple Data (SIMD) packed data operations (2x 16-bit or 4x 8-bit operands)
- Flexible interrupt prioritization scheme
- Byte and bit addressing
- Memory protection and debug support
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. The participating partners are trained in the use of AURIX™ microcontrollers and provide product- and application-specific support. The Preferred Design Houses (PDH) extend the support force by specifying and customizing their expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community