Product details
-
Ambient Temperature range-25 °C to 85 °C
-
ApplicationsBlinds/shades, HVAC controls , Lighting/electrical, Access Control, TV, Matter controllers, Access points/bridges
-
Asymmetric CryptographyRSA® up to 2048, Brainpool r1 curve up to 512, ECC : NIST curves up to P-521
-
CertificationsBased on CC EAL 6+ (high) certified HW
-
CPU16-bit
-
Delivery FormsReel (4K MOQ)
-
InterfacesI2C (shielded connection)
-
NVM10 kByte
-
Product DescriptionThe easy way to add Matter and security to your smart home devices
-
Symmetric CryptographyHMAC up to SHA512, AES key up to 256, TLS v1.2 PRF and HKDF up to SHA512
-
Use CasesSafety and security, Mutual authentication, Secured communication, Secured updates, Key provisioning, Life-cycle management, Data store protection, Power management, Platform integrity protection, Secured zero-touch provisioning, Matter crypto offloading, Matter credential storage
| Recommended | ||
|
OPN
|
SLS32AIA010MMUSON10XTMA5 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 4000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- CSA Certified Matter certificates
- Pre-provisioned TLS certificates
- ECDH, ECDSA
- ECC NIST Curves up to P521
- Cryptographic toolbox
- ECC 512 and RSA up to 2K key size
- AES, HMAC and Key derivation
- TRNG AIS-31 certified
- Built-in crypto accelerator
Benefits
- Easy to add Matter compatibility
- Works with any MCU/MPU
- Allows retention of existing designs
- Personalized DAC for download
- High flexibility
- Allows creation of multiple variants
- Robust Security
- NDA-free product documentation
- EU CRA Class II (targeted)