OPTIGA TPM SLB 9672 KIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilySecurity
-
Input TypeDC
-
InterfacesSPI
-
QualificationIndustrial, Consumer
-
Supply Voltage range1.65 V to 1.95 V, 3 V to 4.1 V
-
Supply Voltage1.8 V, 3.3 V
-
Target ApplicationIndustrial, Consumer, Automation
| Recommended | ||
|
OPN
|
TPM9672FW1523PCEBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 20-pin SPI connector
- 50 mil / 1.27 mm pin spacing
- Reset input from motherboard
Benefits
- Simple testing of scenarios / use cases
- Validation of TPM in a PC architecture
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.