- PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+
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
Bluetooth Standard4.1/4.2
-
Board TypeEvaluation Board
-
CapSenseNo
-
ConnectivitySingle-mode BLE
-
CoreArm Cortex-M0
-
FamilyMicrocontroller
-
Input TypeDC
-
Programming/BridgingUSB-Serial
-
QualificationIndustrial, Consumer
-
Software EcosystemPSoC™ Creator
-
Target ApplicationIndustrial automation, Home entertainment, Wearables
| Recommended | ||
|
OPN
|
CY8CKIT-002 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
Features
- Multi-PSOC™ device support
- SWD, JTAG, ISSP ready
- USB-I2C bridge feature
- Compact and durable design
- User-friendly interface
- Efficient and versatile use
Benefits
- Flexible programming options
- Simplifies development process
- Enhances connectivity options
- Robust tool for debugging
- Ideal for various applications
- Time-saving features for prototyping
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.