- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
6EDL7141
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels6
-
ConfigurationThree-Phase
-
Control InterfacePWM
-
Current Sense Amplifier3x CSA
-
Driving Capabilityadjustable
-
FamilyMOTIX™ gate driver ICs for BLDC motors+
-
Isolation TypeFunctional levelshift JI (Junction Isolated)
-
Operating Voltage range5.5 V to 70 V
-
Output Current (Source)1.5 A
-
Output Current (Sink)1.5 A
-
QualificationIndustrial
-
Supply Voltage range5.5 V to 60 V
-
Switch TypeThree phase
-
TechnologyMOTIX™ Driver
-
Temperature range-40 °C to 125 °C
-
Temperature- 40°C - 125°C
-
Turn On Propagation Delay25 ns
-
Voltage Class60 V
| Recommended | ||
|
OPN
|
6EDL7141XUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
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
CN
|
| Country of Diffusion (CoD) |
DE
|
Features
- Integrated power supplies
- Adjustable slew rate to optimize EMI
- 3x current shunt amplifier
- dedicated motor control protection suite
Benefits
- Reduced external component and PCB area
- Optimized efficiency and EMI
- flexibility to use different MOSFET’s
- accurate integrated current sense amps
- High dynamic range to improve resolution
- Improve reliability and fault detection
Share in WeChat
Scan the QR code with your WeChat App to share this page.