BTS7008-1EPR
Active and preferred
RoHS Compliant
Lead-free

BTS7008-1EPR

12 V | 8.8 mΩ | 11 A | 1 channel smart high-side power switch | analog current sense | seat heating application
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS7008-1EPR
BTS7008-1EPR
ea.


Product details

  • Certifications
    ISO 26262-ready
  • Channels
    1
  • Classification
    ISO 26262-ready
  • Current Limit range
    57 A to 95 A
  • Diagnostics
    Sense
  • Family
    PROFET™ +2 12V
  • IL Nominal Current (@ TA = 85°C)
    11 A
  • IL (Short Circuit Current)
    95 A
  • Load Current
    11 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to -150 °C
  • Planned to be available until at least
    2039
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    3.1 V to 28 V
  • toff (Turn OFF time) max
    1000 µs
  • ton (Turn ON time) max
    2000 µs
  • Undervoltage Recovery Delay
    Yes

OPN
BTS70081EPRXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 10/2024
Country of Assembly (CoA)
ID,MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 10/2024
Country of Assembly (CoA)
ID,MY
Country of Diffusion (CoD)
DE
ea.
in stock
The BTS7008-1EPR is a Smart High-Side Power Switch, providing protection functions and diagnosis. The product supports power distribution and seat heating application.

Features

  • Temp limitation, controlled reactivation
  • Overcurrent protection with Latch
  • Undervoltage shutdown
  • Overvoltage protection
  • Proportional current sense
  • Open Load in ON and OFF
  • Short circuit detection

Benefits

  • High-Side Switch with Protection
  • Part of PROFET™ +2 12V Family
  • Slew rate optimized for heating
  • ReverseON for power dissipation
  • Switch ON in Inverse Current
  • Green Product, RoHS compliant

Applications

Documents

Design resources

Developer community