Nチャネル パワーMOSFET
OptiMOS™ and StrongIRFET™ low and medium voltage power MOSFETs for low-, medium-, and high-power applications and CoolMOS™ high-voltage power MOSFETs for various applications
Nチャネル パワーMOSFET サブカテゴリー
An N-Channel MOSFET uses electrons to create a current channel. This allows electrons to move quickly and easily through the current when the MOSFET is activated and switched on. Because of the specific characteristics of N-Channel MOSFETs, the mobility of the carriers is approximately 2 to 3 times higher than that of a P-channel for the same RDS(on) value, and the P-Channel chip must be 2 to 3 times the size of the N-Channel. For this reason, using MOSFET transistor N-Channels for high current applications is often the preferred choice.
Infineon's OptiMOS™ N-Channel Power MOSFETs were developed to increase efficiency, power density, and cost-effectiveness. Designed for high-performance applications and optimized for high switching frequencies, OptiMOS™ products offer the industry's best figure of merit.
Now complemented by StrongIRFET™ and StrongIRFET™ 2 N-Channel MOSFETs, this extended portfolio creates a truly compelling combination. StrongIRFET™ and StrongIRFET™ 2 N-channel Power MOSFETs add robust design and excellent price/performance to the best-in-class technology of OptiMOS™ MOSFETs. Both product families meet the highest quality and performance demands.
The CoolMOS™ N-Channel MOSFET product range targets a broad range of applications from low power to higher power levels. Furthermore, the automotive qualified superjunction (SJ) MOSFETs offer the highest reliability in the field and are compliant with automotive lifetime requirements. Infineon’s 600V, 650V, and 800V N-Channel Power MOSFETs are making automotive applications more compact and higher performing.
To learn more about the Infineon’s innovative N-Channel Power MOSFET solutions, discover the complete portfolio of products now!
N-Channel Power MOSFET Offerings
Infineon offers a wide-ranging product portfolio of N-Channel Power MOSFETs. Explore our product offerings below.
The joint portfolio of OptiMOS™ and StrongIRFET™ N-Channel Power MOSFETs gives designers the widest choice of voltage ratings, extending from 12V MOSFETs all the way up to 250V and 300V MOSFETs. Infineon’s N-Channel Power MOSFET product portfolio is available in a wide range of space-saving packages. The low voltage characteristics of N-channel MOSFETs meet the performance demands of applications requiring high current carrying capabilities. With the innovative OptiMOS™ and StrongIRFET™ low and medium voltage power MOSFETs, as well as the revolutionary CoolMOS™ superjunction MOSFET families, Infineon is setting new standards in the industry. At the same time, our portfolio of automotive MOSFET products ensures superior performance based on Infineon’s leading MOSFET technology, excellent quality, and robust packaging.
Explore the complete range of N-channel power MOSFETs here:
- 12V-40V N-Channel MOSFETs
- 45V-80V N-Channel MOSFETs
- 85V-300V N-Channel MOSFETs
- 500V-950V N-Channel MOSFETs
N-channel Trench MOSFETs provide very low RDS(on) performance for power applications with low to medium voltages. Infineon’s single N-channel Trench MOSFETs offer extremely fast switching and efficient performance.
N-Channel Power MOSFET Applications
This broad portfolio of OptiMOS™, StrongIRFET™ and CoolMOS™ solutions reduces footprint, boosts current ratings, and optimizes thermal performance across a wide range of industrial and automotive applications.
The Industrial applications of N-channel MOSFETs cover the full spectrum of low to high switching frequencies, and are ideal for applications such as SMPS, battery-powered motors, motor controls and drives, inverters, and computers.
The unique characteristics of N-channel MOSFETs make them ideal for use in a large variety of automotive applications from electric drives and motors to seat adjustment and sunroof features. With excellent RDS(on) and robust package technologies, Infineon’s range of automotive N-channel Power MOSFETs are qualified according to AEC-Q101.
製品名すべてあるいは一部をご入力ください
重要なお知らせ :
インフィニオンのクロスリファレンス検索ツールに表示される全ての情報は、他社が公開している情報を収集した時点での最良推定値です。本情報は提案を目的としたものであり、いかなる場合も条件や特性を保証するものではありません。クロスリファレンス値にご関心のあるお客様は、ご要望や要件の詳細を明確にするため、お住まいの地域のインフィニオン担当者までぜひご連絡ください。インフィニオンは、不正確または不完全な情報に対して責任を負いません。
最新のテクニカル、マーケティングビデオをご覧ください。
Watch latest webinars
Learn how the application affects the choice of the MOSFET for motor drives, robotics, power supply, chargers, uninterrupted power supply (UPS), how to overcome some design challenges, and success stories.
Download related documents:
Download related documents:
In this webinar, we will talk about the various characteristics of MOSFETs and how the technology they are developed in plays a role in their suitability for different applications. You will hear how the application impacts the choice of FETs and why FETs are offered in different technologies.
You will learn to calculate maximum power losses for an application and gain confidence in selecting the right FET based on your application needs.
インフィニオンの最新e-Learning

- Understand the basic structure of a DC-DC brick and how it works
- Be familiar with the key parameters of MOSFETs and their design considerations in a DC-DC brick
- Know how to quickly and accurately select the right MOSFETs for your DC-DC brick

Key takeaways:
- Get an insight how a P-Channel MOSFET works
- Understand the benefits of P-channel MOSFETs in low-power applications
- Be guided through application examples

The purpose of this training is to introduce you to the D2PAK 7pin+ package and know why you would choose it over a traditional D2PAK 7pin. You will also learn about the key features of the package, the portfolio, and the intended applications.

The training qualitatively and quantitatively describes the current sharing in paralleled MOSFETs.

This training explains the benefits of using the TOLG and the target industrial and automotive applications of this package. It also lists the current available portfolio and explains what you will gain by using the package.

- Learn about the main reasons for the forklift market growth and the main forklift applications and requirements
- Discover why Infineon is your one-stop-shop semiconductor supplier

Watch our webinar to discover more about technological positioning of silicon versus SiC and GaN power devices for both high and low power applications.

Choosing the right MOSFET can be challenging. Watch the webminar and learn how to make a safe choice when selecting a MOSFET for your design.

- Know more about Infineon’s wide MOSFET selection for 48 V mild-hybrid electric vehicle, or MHEV, applications
- Understand why and how Infineon is strengthening its position in the 40 V MOSFET market, and be familiar with Infineon’s newest 60 V MOSFETs

アプリケーションでの使用方法